Model 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 200 hsst
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD모델 선택
{emile_maurin_fix_infra/rondelle/plate/70506.prj},{NB=emile_maurin_fix_infra_70506M16_400},{DES=Rondelle plate moyenne M},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Acier 100HV},{REVETEMENT=Zn 200 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=70506M16},{LODLEVEL=400},{D=M16},{DX=16.000},{D1=17.0},{D2=32.000},{S=3.0},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference number
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_70506M3
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M3
M3
3.0
8.000
0.8
emile_maurin_70506M4
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M4
M4
4.0
10.000
0.8
emile_maurin_70506M5
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M5
M5
5.0
12.000
1.0
emile_maurin_70506M6
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M6
M6
6.0
14.000
1.2
emile_maurin_70506M7
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M7
M7
7.0
16.000
1.5
emile_maurin_70506M8
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M8
M8
8.0
18.000
1.5
emile_maurin_70506M10
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M10
M10
10.0
22.000
2.0
emile_maurin_70506M12
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M12
M12
13.0
27.000
2.5
emile_maurin_70506M14
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M14
M14
15.0
30.000
2.5
emile_maurin_70506M16
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M16
M16
17.0
32.000
3.0
emile_maurin_70506M18
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M18
M18
19.0
36.000
3.0
emile_maurin_70506M20
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M20
M20
21.0
40.000
3.0
emile_maurin_70506M22
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M22
M22
23.0
45.000
3.0
emile_maurin_70506M24
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M24
M24
25.0
50.000
4.0
emile_maurin_70506M27
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M27
M27
28.0
55.000
4.0
emile_maurin_70506M30
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M30
M30
31.0
60.000
4.0
emile_maurin_70506M33
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M33
M33
34.0
65.000
5.0
emile_maurin_70506M36
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M36
M36
37.0
70.000
5.0
emile_maurin_70506M39
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M39
M39
40.0
75.000
6.0
emile_maurin_70506M42
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M42
M42
43.0
80.000
6.0
emile_maurin_70506M48
Rondelle plate moyenne M
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70506M48
M48
50.0
90.000
7.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성