카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 33201 - Vis autoperceuse tête cylindrique Phillips - DIN 7504 M - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis autoperceuses
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/vis_metaux_tole/vis_autoperceuse/33201.prj},{NB=emile_maurin_332014,8X16CR3},{REF=332014,8X16CR3},{DXL=4.8x16},{MAT=Acier cémenté zingué},{D=4.8},{L=16.0},{KR=1},{DK=9.5},{D3=3.580},{P=1.600},{DK1=9.500},{LG=5.800},{DP=4.100},{A=1.600},{K=3.55},{K1=3.7},{R=0.200},{RF=8.000},{MH=4.900},{MZ=4.800},{TH=2.900},{TZ=2.800},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 332012,9X9,5...
332012,9X9,5CR3
2.9x9.5
Acier cémenté zingué
2.9
9.5
5.6
2.20
Emile Maurin 332012,9X13C...
332012,9X13CR3
2.9x13
Acier cémenté zingué
2.9
13.0
5.6
2.20
Emile Maurin 332012,9X16C...
332012,9X16CR3
2.9x16
Acier cémenté zingué
2.9
16.0
5.6
2.20
Emile Maurin 332012,9X19C...
332012,9X19CR3
2.9x19
Acier cémenté zingué
2.9
19.0
5.6
2.20
Emile Maurin 332013,5X9,5...
332013,5X9,5CR3
3.5x9.5
Acier cémenté zingué
3.5
9.5
6.9
2.60
Emile Maurin 332013,5X13C...
332013,5X13CR3
3.5x13
Acier cémenté zingué
3.5
13.0
6.9
2.60
Emile Maurin 332013,5X16C...
332013,5X16CR3
3.5x16
Acier cémenté zingué
3.5
16.0
6.9
2.60
Emile Maurin 332013,5X19C...
332013,5X19CR3
3.5x19
Acier cémenté zingué
3.5
19.0
6.9
2.60
Emile Maurin 332013,5X22C...
332013,5X22CR3
3.5x22
Acier cémenté zingué
3.5
22.0
6.9
2.60
Emile Maurin 332013,5X25C...
332013,5X25CR3
3.5x25
Acier cémenté zingué
3.5
25.0
6.9
2.60
Emile Maurin 332013,5X32C...
332013,5X32CR3
3.5x32
Acier cémenté zingué
3.5
32.0
6.9
2.60
Emile Maurin 332013,9X9,5...
332013,9X9,5CR3
3.9x9.5
Acier cémenté zingué
3.9
9.5
7.5
2.80
Emile Maurin 332013,9X13C...
332013,9X13CR3
3.9x13
Acier cémenté zingué
3.9
13.0
7.5
2.80
Emile Maurin 332013,9X16C...
332013,9X16CR3
3.9x16
Acier cémenté zingué
3.9
16.0
7.5
2.80
Emile Maurin 332013,9X19C...
332013,9X19CR3
3.9x19
Acier cémenté zingué
3.9
19.0
7.5
2.80
Emile Maurin 332013,9X25C...
332013,9X25CR3
3.9x25
Acier cémenté zingué
3.9
25.0
7.5
2.80
Emile Maurin 332013,9X22C...
332013,9X22CR3
3.9x22
Acier cémenté zingué
3.9
22.0
7.5
2.80
Emile Maurin 332013,9X32C...
332013,9X32CR3
3.9x32
Acier cémenté zingué
3.9
32.0
7.5
2.80
Emile Maurin 332013,9X38C...
332013,9X38CR3
3.9x38
Acier cémenté zingué
3.9
38.0
7.5
2.80
Emile Maurin 332014,2X9,5...
332014,2X9,5CR3
4.2x9.5
Acier cémenté zingué
4.2
9.5
8.2
3.05
Emile Maurin 332014,2X13C...
332014,2X13CR3
4.2x13
Acier cémenté zingué
4.2
13.0
8.2
3.05
Emile Maurin 332014,2X16C...
332014,2X16CR3
4.2x16
Acier cémenté zingué
4.2
16.0
8.2
3.05
Emile Maurin 332014,2X19C...
332014,2X19CR3
4.2x19
Acier cémenté zingué
4.2
19.0
8.2
3.05
Emile Maurin 332014,2X22C...
332014,2X22CR3
4.2x22
Acier cémenté zingué
4.2
22.0
8.2
3.05
Emile Maurin 332014,2X25C...
332014,2X25CR3
4.2x25
Acier cémenté zingué
4.2
25.0
8.2
3.05
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 33301 - Countersunk flat head self drilling screw cross recess "P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Model 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 15977
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 33401 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 33351 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 26500 - Unbrako® hexagon socket button head cap screw 12.9 class ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 34771 - Vis autoperceuse DRILLEX® tête cylindrique EMPREINTE Phillip...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 32401 - Pan head tapping screw cross recess pozidrive - ISO 7981 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 33201 - Pan head self drilling screw cross recess "Phillips" - DIN 75...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 33361 - Pan serrated head self drilling screw square recess - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
Modèle 5754 D - ALUMINIUM 5754 (A-G3) - TOLE A DAMIER
EMILE MAURIN - Produits Métallurgiques
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성