카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 30601 - Vis à métaux tête cylindrique fendue - DIN 84 - Acier classe 4.8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis à métaux
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/vis_metaux_tole/vis_a_metaux/30601.prj},{NB=emile_maurin_306015X20},{REF=306015X20},{DXL=5x20},{MAT=Acier zingué classe 4.8},{IDNR=},{D=5.0},{L=20},{D3=4.019},{P=0.800},{DK=8.500},{K=3.3},{N=1.200},{T=1.300},{A=1.600},{R=0.200},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 306012X8
306012X8
2x8
Acier zingué classe 4.8
2.0
8
3.800
1.4
Emile Maurin 306012X10
306012X10
2x10
Acier zingué classe 4.8
2.0
10
3.800
1.4
Emile Maurin 306012,5X6
306012,5X6
2.5x6
Acier zingué classe 4.8
2.5
6
4.500
1.8
Emile Maurin 306012,5X8
306012,5X8
2.5x8
Acier zingué classe 4.8
2.5
8
4.500
1.8
Emile Maurin 306012,5X10
306012,5X10
2.5x10
Acier zingué classe 4.8
2.5
10
4.500
1.8
Emile Maurin 306012,5X12
306012,5X12
2.5x12
Acier zingué classe 4.8
2.5
12
4.500
1.8
Emile Maurin 306012,5X16
306012,5X16
2.5x16
Acier zingué classe 4.8
2.5
16
4.500
1.8
Emile Maurin 306012,5X20
306012,5X20
2.5x20
Acier zingué classe 4.8
2.5
20
4.500
1.8
Emile Maurin 306013X6
306013X6
3x6
Acier zingué classe 4.8
3.0
6
5.500
2.0
Emile Maurin 306013X8
306013X8
3x8
Acier zingué classe 4.8
3.0
8
5.500
2.0
Emile Maurin 306013X10
306013X10
3x10
Acier zingué classe 4.8
3.0
10
5.500
2.0
Emile Maurin 306013X12
306013X12
3x12
Acier zingué classe 4.8
3.0
12
5.500
2.0
Emile Maurin 306013X16
306013X16
3x16
Acier zingué classe 4.8
3.0
16
5.500
2.0
Emile Maurin 306013X20
306013X20
3x20
Acier zingué classe 4.8
3.0
20
5.500
2.0
Emile Maurin 306013X25
306013X25
3x25
Acier zingué classe 4.8
3.0
25
5.500
2.0
Emile Maurin 306013X30
306013X30
3x30
Acier zingué classe 4.8
3.0
30
5.500
2.0
Emile Maurin 306013X35
306013X35
3x35
Acier zingué classe 4.8
3.0
35
5.500
2.0
Emile Maurin 306013X40
306013X40
3x40
Acier zingué classe 4.8
3.0
40
5.500
2.0
Emile Maurin 306013X50
306013X50
3x50
Acier zingué classe 4.8
3.0
50
5.500
2.0
Emile Maurin 306013X60
306013X60
3x60
Acier zingué classe 4.8
3.0
60
5.500
2.0
Emile Maurin 306014X6
306014X6
4x6
Acier zingué classe 4.8
4.0
6
7.000
2.6
Emile Maurin 306014X8
306014X8
4x8
Acier zingué classe 4.8
4.0
8
7.000
2.6
Emile Maurin 306014X10
306014X10
4x10
Acier zingué classe 4.8
4.0
10
7.000
2.6
Emile Maurin 306014X12
306014X12
4x12
Acier zingué classe 4.8
4.0
12
7.000
2.6
Emile Maurin 306014X16
306014X16
4x16
Acier zingué classe 4.8
4.0
16
7.000
2.6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12101 - Square nut "Q" type DIN 557-5 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30001 - Slotted countersunk head machine screw - DIN 963 - 4.8 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 73301 - Rondelle conique striée de serrage CS moyenne boitage sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30801 - Slotted Pan head machine screw - DIN 85 - 4.8 class - Zin...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 25100 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 71000 - Spring lock washer standard W type NFE 25515 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성