카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 19754 - Ecrou à sertir à la presse pour toles dures - Inox AISI 400
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
piece_auto_sertissable
ecrou
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/rivetage/piece_auto_sertissable/ecrou/19754.prj},{NB=emile_maurin_19754V-SP-M4-1 l 0},{D11=0.0},{DB1=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{AD=0.0},{AZ=0},{SBK=0.0},{ZBK=0.0},{KG=0.00},{KGS=0.000},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{AK=0},{ZTN=73181631},{EAN=4016111903631},{CL=23110902},{G1=4.000},{EKB=1.0},{EEHELP=7.900},{EF=0.0},{EA=0.97},{EC=5.38},{EB=0.00},{ELDHELP=5.41},{EL=0.0},{ETHELP=2.000},{EARL=6.9},{EAA=0},{EVA=0.00},{EAS=0},{EVS=0.00},{EEE=44.5},{EAE=800},{EVE=4.18},{VERS=1},{ARTNR=10.435.040.001},{BEZ=Einpressmutter V-SP Edelstahl},{MAT1=Edelstahl A4},{MAT2=xxx},{SU=xxx},{AU=offen},{KO=xxx},{DIN=xxx},{DB2=xxx},{G=xxx},{M=0.000},{INFOPDF=PDF},{FORM=l},{KB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
TOLE
Epaisseur mini
[mm]
E
+/-0.25
[mm]
T
+/-0.25
[mm]
A
max
[mm]
C
max
[mm]
DIA
Ø perçage
[mm]
DIS
Distance minimale centre du trou/bord de tôle
[mm]
Emile Maurin 19754V-SP-M3...
19754V-SP-M3-0
M3
0,80
6,30
1,50
0,77
4,20
4,22
4,80
Emile Maurin 19754V-SP-M3...
19754V-SP-M3-2
M3
1,40
6,30
1,50
1,38
4,20
4,22
4,80
Emile Maurin 19754V-SP-M4...
19754V-SP-M4-1
M4
1,00
7,90
2,00
0,97
5,38
5,41
6,90
Emile Maurin 19754V-SP-M4...
19754V-SP-M4-2
M4
1,40
7,90
2,00
1,38
5,38
5,41
6,90
Emile Maurin 19754V-SP-M5...
19754V-SP-M5-2
M5
1,40
8,70
2,00
1,38
6,33
6,40
7,10
Emile Maurin 19754V-SP-M6...
19754V-SP-M6-1
M6
1,40
11,05
4,08
1,38
8,73
8,75
8,60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
tbc15_16 - Insert nut
Yiheda 3D Electronic Gallery
09.05.2024
Clifa®-AL - Press-in nut/spacer bushing, self-clinching
Kerb-Konus
28.03.2024
Anchor® - Rivet Bushing, serrated
Kerb-Konus
28.03.2024
Serie NILKO® - Blind plug nuts
KVT Fastening
24.02.2023
Modèle 19751 - Ecrou à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
10.03.2021
TBC52_53 - Pressure riveting nut
Yiheda 3D Electronic Gallery
09.05.2024
BN 20610 - Self-clinching nuts for metallic materials (PEM® CLA), aluminum,...
Bossard Catalog
07.02.2023
Self Clinching Nut - Blind Nut closed V-CLS
Honsel-Group
10.06.2024
Clifa®-P - Press-in nut, self-clinching
Kerb-Konus
28.03.2024
Modèle 19758 - Ecrou à sertir à la presse affleurant des 2 côtés - Inox AIS...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
10.03.2021
BN 55467 - Self-clinching lock nuts for metallic materials (PEM® S-RT), ste...
Bossard Catalog
26.01.2023
SL - Self-clinching nut with locking thread
KVT Fastening
22.12.2023
TAK35_36 - Phillips pan head combination screw/with spring washer/Flat Wash...
Yiheda 3D Electronic Gallery
09.05.2024
Modèle 19752 - Ecrou à sertir à la presse - Inox AISI 300
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
10.03.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성