카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 98321 - Fixation pour suspente LINDAPTER® bande pré-galva type SH avec écrou
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Support Fixings
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/lindapter/fix_suspente/98321.prj},{NB=emile_maurin_98321M8-10X65},{REF=98321M8-10X65},{E=M8 or M10},{Y=11},{A=22},{B=135},{C=97},{X1=5},{PC=SH065N},{P=65},{MAT=Pre-galvanised strip },{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
REF
Référence
ⁿ/ₐ
E
Ecrous taraudés
ⁿ/ₐ
Y
Ø trou
[mm]
A
[mm]
B
[mm]
C
[mm]
Emile Maurin 98321M8-10X1...
98321M8-10X125
M8 or M10
11
22
75
58
Emile Maurin 98321M8-10X3...
98321M8-10X32
M8 or M10
11
22
86
64
Emile Maurin 98321M8-10X4...
98321M8-10X40
M8 or M10
11
22
99
74
Emile Maurin 98321M8-10X5...
98321M8-10X50
M8 or M10
11
22
116
85
Emile Maurin 98321M8-10X6...
98321M8-10X65
M8 or M10
11
22
135
97
Emile Maurin 98321M8-10X8...
98321M8-10X80
M8 or M10
11
22
159
114
Emile Maurin 98321M8-10X1...
98321M8-10X100
M8 or M10
11
22
219
161
Emile Maurin 98321M12X125
98321M12X125
M12
13
27
247
177
Emile Maurin 98321M12X150
98321M12X150
M12
13
27
284
200
Emile Maurin 98321M16X200
98321M16X200
M16
18
24
373
261
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
B3170 - Adjustable Band Hanger (TOLCO Fig. 2)
Eaton B-Line
17.10.2023
A.CRAT_DIN - DIN ROUND PIPE HOLDERS WITH ROD TO WELD Stainless steel 304
FG INOX
16.02.2017
Model 98004 - LINDAPTER® FLANGE CLAMP TYPE F3 WITHOUT BOLT - MALLEABLE IRON...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Ducting Clamp PLU 2G-N - Ducting Clamp PLU 2G-N
Sikla
08.04.2024
Pipe Loop RSL N Silicone - Pipe Loop RSL N Silicone
Sikla
08.04.2024
Ducting Clamp PLU TOP 2G with lining - Ducting Clamp PLU TOP 2G with lining
Sikla
08.04.2024
Model 98331 - LINDAPTER® STRAP HANGER TYPE SH STEEL ZINC PLATTED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Fig. B3095 - Pipe Saddle Support (TOLCO Fig. 317) cont. - Pipe Supports, G...
Eaton B-Line
17.10.2023
Fig. 200C - "Trimline" Adjustable Band Hanger with Plastic Coated (Cooper B...
Eaton B-Line
17.10.2023
Fig. 200 - "Trimline" Adjustable Band Hanger (Cooper B-Line Fig. B3170NF)
Eaton B-Line
17.10.2023
Ducting Clamp PLU > DN 560 with Lining - Ducting Clamp PLU > DN 560 with Li...
Sikla
08.04.2024
U-Clamp RUC - U-Clamp RUC
Sikla
08.04.2024
I.2CAS - ROUND PIPE HOLDERS 2 pieces Stainless steel 304 Delivered with 2 b...
FG INOX
16.02.2017
Ducting Clamp PLU > DN 560 - Ducting Clamp PLU > DN 560
Sikla
08.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성