카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 82500 - Vis à métaux tête cylindrique fendue - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_plastique/82500.prj},{NB=emile_maurin_825005X12},{REF=825005X12},{DXL=5x12},{MAT=Nylon 6.6},{IDNR=},{D=5.0},{L=12},{D3=4.019},{P=0.800},{DK=8.500},{K=3.3},{N=1.200},{T=1.300},{A=1.600},{R=0.200},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 825002X6
825002X6
2x6
Nylon 6.6
2.0
6
4.300
1.5
Emile Maurin 825002X10
825002X10
2x10
Nylon 6.6
2.0
10
4.500
1.8
Emile Maurin 825002,5X6
825002,5X6
2.5x6
Nylon 6.6
2.5
6
4.500
1.8
Emile Maurin 825002,5X10
825002,5X10
2.5x10
Nylon 6.6
2.5
10
4.500
1.8
Emile Maurin 825002,5X16
825002,5X16
2.5x16
Nylon 6.6
2.5
16
4.500
1.8
Emile Maurin 825003X5
825003X5
3x5
Nylon 6.6
3.0
5
5.500
2.0
Emile Maurin 825003X6
825003X6
3x6
Nylon 6.6
3.0
6
5.500
2.0
Emile Maurin 825003X8
825003X8
3x8
Nylon 6.6
3.0
8
5.500
2.0
Emile Maurin 825003X10
825003X10
3x10
Nylon 6.6
3.0
10
5.500
2.0
Emile Maurin 825003X12
825003X12
3x12
Nylon 6.6
3.0
12
5.500
2.0
Emile Maurin 825003X16
825003X16
3x16
Nylon 6.6
3.0
16
5.500
2.0
Emile Maurin 825003X20
825003X20
3x20
Nylon 6.6
3.0
20
5.500
2.0
Emile Maurin 825003X25
825003X25
3x25
Nylon 6.6
3.0
25
5.500
2.0
Emile Maurin 825003X30
825003X30
3x30
Nylon 6.6
3.0
30
5.500
2.0
Emile Maurin 825004X8
825004X8
4x8
Nylon 6.6
4.0
8
7.000
2.6
Emile Maurin 825004X10
825004X10
4x10
Nylon 6.6
4.0
10
7.000
2.6
Emile Maurin 825004X12
825004X12
4x12
Nylon 6.6
4.0
12
7.000
2.6
Emile Maurin 825004X16
825004X16
4x16
Nylon 6.6
4.0
16
7.000
2.6
Emile Maurin 825004X20
825004X20
4x20
Nylon 6.6
4.0
20
7.000
2.6
Emile Maurin 825004X25
825004X25
4x25
Nylon 6.6
4.0
25
7.000
2.6
Emile Maurin 825004X30
825004X30
4x30
Nylon 6.6
4.0
30
7.000
2.6
Emile Maurin 825005X10
825005X10
5x10
Nylon 6.6
5.0
10
8.500
3.3
Emile Maurin 825005X12
825005X12
5x12
Nylon 6.6
5.0
12
8.500
3.3
Emile Maurin 825005X16
825005X16
5x16
Nylon 6.6
5.0
16
8.500
3.3
Emile Maurin 825005X20
825005X20
5x20
Nylon 6.6
5.0
20
8.500
3.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
Reference 83000 - Hexagon nut - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 80000 - Hexagonal head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 84000 - Plain washer NFE 25513 - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 82100 - Slotted countersunk head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Clevis eye G6
A4Hydrauliek / Mures Hydraulici
31.08.2022
DMS - Steel telescopic rail, full extension 100%, hardened raceways, high l...
Rollon
24.11.2021
DBN - Steel telescopic rail, full extension 100%, hardened raceways, high r...
Rollon
24.11.2021
Rollers - Ball bearing rollers for COMPACT RAIL linear guide rail
Rollon
04.04.2023
DEM - Steel telescopic rail, full extension 100%, hardened raceways, mixed ...
Rollon
24.11.2021
H1C75 - Steel telescopic rail, over extension up to 150%, double stroke, op...
Rollon
24.11.2021
LTF - Steel telescopic rail, full extension, double stroke, high rigidity (...
Rollon
24.11.2021
ASN - Steel telescopic rail, partial extension 50%, hardened raceways, high...
Rollon
24.11.2023
CURVILINE (constant radius) - Curvilinear guide rail, constant bend radius,...
Rollon
05.12.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성