카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
NSF-F - Lead screw nuts
Elesa+Ganter
Machine elements
NSF
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/nsf/nsf_f.prj},{NB=Lead screw nuts NSF-16x2-R-F},{PARTNUMBER=470371},{DESCRIPTION=NSF-16x2-R-F},{DIM01=TR 16x2},{DIM02=48},{DIM03=35},{DIM04=28},{DIM05=6},{DIM06=38},{DIM07=12},{DIM08=825},{DIM09=2.9},{DIM10=14 ÷ 21},{DIM11=0.15 ÷ 0.25},{DIM12=3.0},{WEIGHT=42},{NDM=16},{P=2},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
D
ⁿ/ₐ
DIM03
L
ⁿ/ₐ
DIM04
d2
ⁿ/ₐ
DIM05
d3
ⁿ/ₐ
DIM06
d4
ⁿ/ₐ
DIM07
l1
ⁿ/ₐ
DIM08
Support surface
[mm^2]
DIM09
Static axial load
[N]
DIM10
Eefficiency
ⁿ/ₐ
DIM11
Friction coefficient
[μ]
DIM12
C
[Nm]
WEIGHT
Weight
[g]
Lead screw nuts NSF-10x2-...
470361
NSF-10x2-R-F
TR 10x2
42
25
25
5
34
10
353
1.2
20 ÷ 30
0.15 ÷ 0.25
2.5
28
Lead screw nuts NSF-10x3-...
470363
NSF-10x3-R-F
TR 10x3
42
25
25
5
34
10
334
1.1
27 ÷ 38
0.15 ÷ 0.25
3.0
28
Lead screw nuts NSF-12x3-...
470365
NSF-12x3-R-F
TR 12x3
48
35
28
6
38
12
577
2.0
24 ÷ 44
0.15 ÷ 0.25
3.0
46
Lead screw nuts NSF-14x3-...
470367
NSF-14x3-R-F
TR 14x3
48
35
28
6
38
12
687
2.4
21 ÷ 31
0.15 ÷ 0.25
3.0
44
Lead screw nuts NSF-14x4-...
470369
NSF-14x4-R-F
TR 14x4
48
35
28
6
38
12
660
2.3
26 ÷ 47
0.15 ÷ 0.25
3.0
44
Lead screw nuts NSF-16x2-...
470371
NSF-16x2-R-F
TR 16x2
48
35
28
6
38
12
825
2.9
14 ÷ 21
0.15 ÷ 0.25
3.0
42
Lead screw nuts NSF-16x4-...
470373
NSF-16x4-R-F
TR 16x4
48
35
28
6
38
12
770
2.6
24 ÷ 34
0.15 ÷ 0.25
3.0
42
Lead screw nuts NSF-18x4-...
470375
NSF-18x4-R-F
TR 18x4
48
35
28
6
38
12
880
3.0
22 ÷ 32
0.15 ÷ 0.25
3.0
39
Lead screw nuts NSF-20x4-...
470377
NSF-20x4-R-F
TR 20x4
55
44
32
7
45
12
1244
4.3
20 ÷ 30
0.15 ÷ 0.25
3.0
59
Lead screw nuts NSF-24x5-...
470379
NSF-24x5-R-F
TR 24x5
55
44
32
7
45
14
1486
5.2
21 ÷ 30
0.15 ÷ 0.25
3.0
50
Lead screw nuts NSF-26x5-...
470381
NSF-26x5-R-F
TR 26x5
62
46
38
7
50
14
1698
6.3
19 ÷ 29
0.15 ÷ 0.25
3.0
79
Lead screw nuts NSF-28x5-...
470383
NSF-28x5-R-F
TR 28x5
62
46
38
7
50
14
1843
4.5
18 ÷ 27
0.15 ÷ 0.25
3.0
73
Lead screw nuts NSF-30x6-...
470385
NSF-30x6-R-F
TR 30x6
62
46
38
7
50
14
1951
3.5
20 ÷ 30
0.15 ÷ 0.25
3.0
67
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
A180FLM - Lead screw nuts
igus
13.09.2022
NSF-W - ELESA-Flanged nuts
Elesa
26.09.2023
24005 - Trapezoidal thread flange nuts single-start, RH or LH thread
norelem
26.06.2024
NSF-F - ELESA-Flanged nuts
Elesa
26.09.2023
A180FRM - Lead screw nuts
igus
13.09.2022
BLK - Nut
THK CO.,LTD.
21.12.2023
NSF-W - Lead screw nuts
Elesa+Ganter
21.06.2024
Dia 25, Lead 10 (PFT)
NSK Rolling Bearing
27.09.2022
C-MTSPFRC, C-MTSPNRC - Economy Lead Screws Nuts - Compact Flange
Misumi
29.05.2023
PTGSG-MOT-ES - Lead screw
igus
13.09.2022
T-Slot Nut - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
Lead Screw Nut - DCM
THK CO.,LTD.
20.10.2020
BTK-V - Nut
THK CO.,LTD.
21.12.2023
Dia 14, Lead 8
NSK
28.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성