카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LV.FO - Levelling elements with offset mounting
Elesa+Ganter
Levelling elements
LV.FO
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/lv_fo/lv_fo_asmtab.prj},{NB=Levelling elements with offset mounting LV.FO-80-14-M16x168 (0)},{PARTNUMBER=513561},{DESCRIPTION=LV.FO-80-14-M16x168},{ROT=0},{DIM01=80},{DIM02=M16},{DIM02X=16},{DIM03=10.5},{DIM04=199},{DIM05=168},{DIM06=31},{DIM07=22},{DIM08=14},{DIM09=70},{DIM10=25},{DIM11=16},{DIM12=14},{DIM13=16000},{WEIGHT=326},{PPATH=lv_fo_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
f
[mm]
DIM10
f1
[mm]
DIM11
S
[mm]
DIM12
Ø
[mm]
DIM13
[N]
WEIGHT
Weight
[g]
Levelling elements with o...
513011
LV.FO-60-14-M8x43
60
M8
8.5
73
43
30
21
14
50
18
14
14
14000
78
Levelling elements with o...
513016
LV.FO-60-14-M8x68
60
M8
8.5
98
68
30
21
14
50
18
14
14
14000
90
Levelling elements with o...
513021
LV.FO-60-14-M10x43
60
M10
8.5
73
43
30
21
14
50
18
14
14
14000
87
Levelling elements with o...
513026
LV.FO-60-14-M10x68
60
M10
8.5
98
68
30
21
14
50
18
14
14
14000
99
Levelling elements with o...
513031
LV.FO-60-14-M10x98
60
M10
8.5
128
98
30
21
14
50
18
14
14
14000
113
Levelling elements with o...
513036
LV.FO-60-14-M12x43
60
M12
8.5
73
43
30
21
14
50
18
14
14
14000
97
Levelling elements with o...
513041
LV.FO-60-14-M12x68
60
M12
8.5
98
68
30
21
14
50
18
14
14
14000
114
Levelling elements with o...
513046
LV.FO-60-14-M12x98
60
M12
8.5
128
98
30
21
14
50
18
14
14
14000
135
Levelling elements with o...
513047
LV.FO-60-14-M14x68
60
M14
8.5
98
100
30
21
14
50
18
14
14
14000
136
Levelling elements with o...
513049
LV.FO-60-14-M14x98
60
M14
8.5
128
130
30
21
14
50
18
14
14
14000
157
Levelling elements with o...
513050
LV.FO-60-14-M14x148
60
M14
8.5
178
180
30
21
14
50
18
14
14
14000
240
Levelling elements with o...
513051
LV.FO-60-14-M16x68
60
M16
8.5
98
68
30
21
14
50
18
16
14
14000
158
Levelling elements with o...
513056
LV.FO-60-14-M16x108
60
M16
8.5
138
108
30
21
14
50
18
16
14
14000
210
Levelling elements with o...
513061
LV.FO-60-14-M16x148
60
M16
8.5
178
148
30
21
14
50
18
16
14
14000
262
Levelling elements with o...
513066
LV.FO-60-14-M16x168
60
M16
8.5
198
168
30
21
14
50
18
16
14
14000
288
Levelling elements with o...
513121
LV.FO-80-14-M8x43
80
M8
10.5
74
43
31
22
14
70
25
14
14
16000
116
Levelling elements with o...
513125
LV.FO-80-14-M8x68
80
M8
10.5
99
68
31
22
14
70
25
14
14
16000
128
Levelling elements with o...
513221
LV.FO-80-14-M10x43
80
M10
10.5
74
43
31
22
14
70
25
14
14
16000
125
Levelling elements with o...
513225
LV.FO-80-14-M10x68
80
M10
10.5
99
68
31
22
14
70
25
14
14
16000
137
Levelling elements with o...
513231
LV.FO-80-14-M10x98
80
M10
10.5
129
98
31
22
14
70
25
14
14
16000
151
Levelling elements with o...
513321
LV.FO-80-14-M12x43
80
M12
10.5
74
43
31
22
14
70
25
14
14
16000
135
Levelling elements with o...
513325
LV.FO-80-14-M12x68
80
M12
10.5
99
68
31
22
14
70
25
14
14
16000
152
Levelling elements with o...
513331
LV.FO-80-14-M12x98
80
M12
10.5
129
98
31
22
14
70
25
14
14
16000
173
Levelling elements with o...
513421
LV.FO-80-14-M14x68
80
M14
10.5
99
101
31
22
14
70
25
14
14
16000
174
Levelling elements with o...
513431
LV.FO-80-14-M14x98
80
M14
10.5
129
131
31
22
14
70
25
14
14
16000
196
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성