카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LV.FO - Levelling elements with offset mounting
Elesa+Ganter
Levelling elements
LV.FO
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/lv_fo/lv_fo_2_asmtab.prj},{NB=Levelling elements with offset mounting LV.FO-80-14-AS-M16x168 (0)},{PARTNUMBER=516561},{DESCRIPTION=LV.FO-80-14-AS-M16x168},{ROT=0},{DIM01=80},{DIM02=M16},{DIM02X=16},{DIM03=10.5},{DIM04=199},{DIM05=201},{DIM06=168},{DIM07=31},{DIM08=22},{DIM09=14},{DIM10=70},{DIM11=25},{DIM12=16},{DIM13=14},{DIM14=16000},{WEIGHT=356},{PPATH=lv_fo_2_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
L1
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
DIM10
f
[mm]
DIM11
f1
[mm]
DIM12
S
[mm]
DIM13
Ø
[mm]
DIM14
[N]
WEIGHT
Weight
[g]
Levelling elements with o...
516011
LV.FO-60-14-AS-M8x43
60
M8
8.5
73
75
43
30
21
14
50
18
14
14
14000
94
Levelling elements with o...
516016
LV.FO-60-14-AS-M8x68
60
M8
8.5
98
100
68
30
21
14
50
18
14
14
14000
106
Levelling elements with o...
516021
LV.FO-60-14-AS-M10x43
60
M10
8.5
73
75
43
30
21
14
50
18
14
14
14000
103
Levelling elements with o...
516026
LV.FO-60-14-AS-M10x68
60
M10
8.5
98
10
68
30
21
14
50
18
14
14
14000
115
Levelling elements with o...
516031
LV.FO-60-14-AS-M10x98
60
M10
8.5
128
130
98
30
21
14
50
18
14
14
14000
129
Levelling elements with o...
516036
LV.FO-60-14-AS-M12x43
60
M12
8.5
73
75
43
30
21
14
50
18
14
14
14000
113
Levelling elements with o...
516041
LV.FO-60-14-AS-M12x68
60
M12
8.5
98
100
68
30
21
14
50
18
14
14
14000
130
Levelling elements with o...
516046
LV.FO-60-14-AS-M12x98
60
M12
8.5
128
130
98
30
21
14
50
18
14
14
14000
151
Levelling elements with o...
516047
LV.FO-60-14-AS-M14x68
60
M14
8.5
98
100
68
30
21
14
50
18
14
14
14000
152
Levelling elements with o...
516049
LV.FO-60-14-AS-M14x98
60
M14
8.5
128
130
98
30
21
14
50
18
14
14
14000
174
Levelling elements with o...
516050
LV.FO-60-14-AS-M14x148
60
M14
8.5
178
180
148
30
21
14
50
18
14
14
14000
256
Levelling elements with o...
516051
LV.FO-60-14-AS-M16x68
60
M16
8.5
98
100
68
30
21
14
50
18
16
14
14000
174
Levelling elements with o...
516056
LV.FO-60-14-AS-M16x108
60
M16
8.5
138
140
108
30
21
14
50
18
16
14
14000
226
Levelling elements with o...
516061
LV.FO-60-14-AS-M16x148
60
M16
8.5
178
180
148
30
21
14
50
18
16
14
14000
278
Levelling elements with o...
516066
LV.FO-60-14-AS-M16x168
60
M16
8.5
198
200
168
30
21
14
50
18
16
14
14000
304
Levelling elements with o...
516121
LV.FO-80-14-AS-M8x43
80
M8
10.5
74
76
43
31
22
14
70
25
14
14
16000
146
Levelling elements with o...
516125
LV.FO-80-14-AS-M8x68
80
M8
10.5
99
101
68
31
22
14
70
25
14
14
16000
158
Levelling elements with o...
516221
LV.FO-80-14-AS-M10x43
80
M10
10.5
74
76
43
31
22
14
70
25
14
14
16000
155
Levelling elements with o...
516225
LV.FO-80-14-AS-M10x68
80
M10
10.5
99
101
68
31
22
14
70
25
14
14
16000
167
Levelling elements with o...
516231
LV.FO-80-14-AS-M10x98
80
M10
10.5
129
131
98
31
22
14
70
25
14
14
16000
181
Levelling elements with o...
516321
LV.FO-80-14-AS-M12x43
80
M12
10.5
74
76
43
31
22
14
70
25
14
14
16000
165
Levelling elements with o...
516325
LV.FO-80-14-AS-M12x68
80
M12
10.5
99
101
68
31
22
14
70
25
14
14
16000
182
Levelling elements with o...
516331
LV.FO-80-14-AS-M12x98
80
M12
10.5
129
131
98
31
22
14
70
25
14
14
16000
203
Levelling elements with o...
516421
LV.FO-80-14-AS-M14x68
80
M14
10.5
99
101
68
31
22
14
70
25
14
14
16000
204
Levelling elements with o...
516431
LV.FO-80-14-AS-M14x98
80
M14
10.5
129
131
98
31
22
14
70
25
14
14
16000
225
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LSX.A - Levelling elements
Elesa+Ganter
28.03.2024
GN 3490 - Threaded , for profile systems
Elesa+Ganter
28.03.2024
LS.A - ELESA-Levelling elements
Elesa
11.06.2024
LV.A-ESD-C - Levelling elements
Elesa+Ganter
28.03.2024
NDX.Q - ELESA-Square end-caps
Elesa
11.06.2024
LV.F - Levelling elements for ground mounting
Elesa+Ganter
28.03.2024
LV.A-ELK - Levelling elements
Elesa+Ganter
28.03.2024
LV.A - Levelling elements
Elesa+Ganter
28.03.2024
LS.A-SST - Levelling elements
Elesa+Ganter
28.03.2024
NT. - Nuts
Elesa+Ganter
28.03.2024
K0485 - Tube clamps swivel half aluminium, with raised teeth
KIPP
27.05.2024
K0486 - Tube clamps, swivel half aluminium, with sunken teeth
KIPP
27.05.2024
29026 - Tube clamps swivel half aluminium, with raised teeth
norelem
30.05.2024
29024 - Tube clamps, swivel half aluminium, with sunken teeth
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성