카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LV.A-ESD-C - Levelling elements
Elesa+Ganter
Levelling elements
LV.A-ESD-C
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/lv_a_esd_c/lv_a_esd_c_asmtab.prj},{NB=Levelling elements LV.A-80-24-M20x158-ESD-C (0)},{PARTNUMBER=304761-ESD},{DESCRIPTION=LV.A-80-24-M20x158-ESD-C},{ROT=0},{DIM01=80},{DIM02=201},{DIM03=-},{DIM04=43},{DIM05=24},{DIM06=M20},{DIM07=158},{DIM08=24},{DIM09=24},{DIM10=18000},{WEIGHT=464},{NDM=20.000},{KDM=16.933},{D2=24.000},{H=24.000},{L=158.000},{L2=37.000},{S=24.000},{L1=0.000},{VER=3},{PPATH=lv_a_esd_c_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
h
[mm]
DIM06
d
ⁿ/ₐ
DIM07
l
[mm]
DIM08
Ø
[mm]
DIM09
S
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling element LV.A-60...
303121-ESD
LV.A-60-14-M8x43-ESD-C
60
76
-
33
24
M8
43
14
14
14000
62
Levelling element LV.A-60...
303125-ESD
LV.A-60-14-M8x68-ESD-C
60
101
-
33
24
M8
68
14
14
14000
74
Levelling element LV.A-60...
303221-ESD
LV.A-60-14-M10x43-ESD-C
60
76
-
33
24
M10
43
14
14
14000
71
Levelling element LV.A-60...
303225-ESD
LV.A-60-14-M10x68-ESD-C
60
101
-
33
24
M10
68
14
14
14000
83
Levelling element LV.A-60...
303231-ESD
LV.A-60-14-M10x98-ESD-C
60
131
-
33
24
M10
98
14
14
14000
97
Levelling element LV.A-60...
303321-ESD
LV.A-60-14-M12x43-ESD-C
60
76
-
33
24
M12
43
14
14
14000
81
Levelling element LV.A-60...
303325-ESD
LV.A-60-14-M12x68-ESD-C
60
101
-
33
24
M12
68
14
14
14000
98
Levelling element LV.A-60...
303331-ESD
LV.A-60-14-M12x98-ESD-C
60
131
-
33
24
M12
98
14
14
14000
119
Levelling element LV.A-60...
303421-ESD
LV.A-60-14-M14X68-ESD-C
60
101
-
33
24
M14
68
14
14
14000
120
Levelling element LV.A-60...
303431-ESD
LV.A-60-14-M14X98-ESD-C
60
131
-
33
24
M14
98
14
14
14000
141
Levelling element LV.A-60...
303441-ESD
LV.A-60-14-M14X148-ESD-C
60
181
-
33
24
M14
148
14
14
14000
224
Levelling element LV.A-60...
303521-ESD
LV.A-60-14-M16x68-ESD-C
60
101
-
33
24
M12
68
14
16
14000
142
Levelling element LV.A-60...
303525-ESD
LV.A-60-14-M16x108-ESD-C
60
141
-
33
24
M16
108
14
16
14000
194
Levelling element LV.A-60...
303541-ESD
LV.A-60-14-M16x148-ESD-C
60
181
-
33
24
M16
148
14
16
14000
246
Levelling element LV.A-60...
303561-ESD
LV.A-60-14-M16x168-ESD-C
60
201
-
33
24
M16
168
14
16
14000
272
Levelling element LV.A-60...
303621-ESD
LV.A-60-24-M16x58-ESD-C
60
101
-
43
24
M16
58
24
24
18000
205
Levelling element LV.A-60...
303625-ESD
LV.A-60-24-M16x98-ESD-C
60
141
-
43
24
M16
98
24
24
18000
256
Levelling element LV.A-60...
303641-ESD
LV.A-60-24-M16x138-ESD-C
60
181
-
43
24
M16
138
24
24
18000
306
Levelling element LV.A-60...
303661-ESD
LV.A-60-24-M16x158-ESD-C
60
201
-
43
24
M16
158
24
24
18000
333
Levelling element LV.A-60...
303725-ESD
LV.A-60-24-M20x98-ESD-C
60
141
-
43
24
M20
98
24
24
18000
326
Levelling element LV.A-60...
303741-ESD
LV.A-60-24-M20x138-ESD-C
60
181
-
43
24
M20
138
24
24
18000
405
Levelling element LV.A-60...
303761-ESD
LV.A-60-24-M20x158-ESD-C
60
201
-
43
24
M20
158
24
24
18000
444
Levelling element LV.A-60...
303781-ESD
LV.A-60-24-M20x198-ESD-C
60
241
-
43
24
M20
198
24
24
18000
527
Levelling element LV.A-60...
303825-ESD
LV.A-60-24-M24x98-ESD-C
60
141
-
43
24
M24
98
24
24
18000
424
Levelling element LV.A-60...
303861-ESD
LV.A-60-24-M24x158-ESD-C
60
201
-
43
24
M24
158
24
24
18000
596
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성