카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 37.1 - Foot plates with central fastening hole, Type B, with rubber underlay
Elesa+Ganter
Levelling elements
GN 37.1
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/gn37_1/gn37_1_b.prj},{NB=Fußplatte GN 37.1-100-R20-B},{PARTNUMBER=GN 37.1-100-R20-B},{D1=100},{R=R20},{D2=25.5},{D3=13.0},{L1=17.5},{L2=4.6},{S=4},{SB=30},{WEIGHT=0.4890},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{DX=13.750},{RX=2.500},{LX=47.044},{HX=5.561},{HX2=32.900},{RX2=20.000},{DX2=41.000},{DX3=47.250},{HX3=3.800},{HX4=8.000},{D4X=38.000},{D5X=14.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
R
[mm]
D2
[mm]
D3
[mm]
L1
≈
[mm]
L2
[mm]
S
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Foot plate GN 37.1-80-R20...
GN 37.1-80-R20-B
80
R20
25.5
11.0
15.0
4.6
3
20
0.2870
84879090
YES
Foot plate GN 37.1-100-R2...
GN 37.1-100-R20-B
100
R20
25.5
13.0
17.5
4.6
4
30
0.4890
84879090
YES
Foot plate GN 37.1-125-R2...
GN 37.1-125-R25-B
125
R25
32.0
16.0
21.0
5.8
5
50
0.9170
84879090
YES
Foot plate GN 37.1-160-R3...
GN 37.1-160-R30-B
160
R30
38.5
20.5
27.0
7.0
6
70
1.8680
84879090
YES
Foot plate GN 37.1-200-R3...
GN 37.1-200-R35-B
200
R35
45.0
25.5
33.0
7.9
8
110
3.5810
84879090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 148 - Levelling feet with vibration damping element, Type A, with two-ho...
Elesa+Ganter
28.03.2024
GN 438 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Ganter
12.04.2024
GN 148 - Levelling feet with vibration damping element, Type B, with four-h...
Elesa+Ganter
28.03.2024
GN 438 - Spacer disks and foot disks, Type B, Mounting with adhesive pad
Ganter
12.04.2024
GN 438.5 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Ganter
12.04.2024
GN 438.5 - Stainless Steel-Spacer disks and foot disks, Type B, Mounting wi...
Ganter
12.04.2024
GN 37.1 - Foot plates with central fastening hole, Type C, with O-ring
Elesa+Ganter
28.03.2024
GN 37.1 - Foot plates with central fastening hole, Type A, without rubber u...
Elesa+Ganter
28.03.2024
GN 355 - Levelling elements
Elesa+Ganter
28.03.2024
GN 355 - Stainless Steel-Levelling elements
Elesa+Ganter
28.03.2024
NDX.Q - ELESA-Square end-caps
Elesa
11.06.2024
GN 355.1 - Assembly tools for levelling elements GN 355
Ganter
12.04.2024
GN 439 - Levelling feet, with rubber underlay, vulcanized
Ganter
12.04.2024
GN 355.2 - Stainless Steel-Levelling elements with captive spherical washer
Elesa+Ganter
28.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성