카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.2 KSE - Levelling feet, Steel zinc plated, Threaded stud, Type KSE, with plastic cap, non-gliding, electrically conductive (antistatic)
Elesa+Ganter
Levelling elements
GN 343.2
GN 343.2 KSE
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/gn343_2/gn343_2_kse/gn343_2_kse_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-KSE (0)},{PARTNUMBER=GN 343.2-40-M12-100-KSE},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_kse_asmtpl.prj},{WEIGHT=0.20200},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-KSE
25
M6
40
20.5
5.5
12
7.5
0.04450
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-50-KSE
25
M6
50
20.5
5.5
12
7.5
0.04650
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-63-KSE
25
M6
63
20.5
5.5
12
7.5
0.04850
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-40-KSE
25
M8
40
20.5
5.5
12
14.0
0.05200
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-50-KSE
25
M8
50
20.5
5.5
12
14.0
0.05500
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-63-KSE
25
M8
63
20.5
5.5
12
14.0
0.05900
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-50-KSE
25
M10
50
20.5
5.5
12
23.0
0.06800
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-63-KSE
25
M10
63
20.5
5.5
12
23.0
0.07400
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-80-KSE
25
M10
80
20.5
5.5
12
2.0
0.08200
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-40-KSE
32
M8
40
24.5
6.5
12
14.0
0.08100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-50-KSE
32
M8
50
24.5
6.5
12
14.0
0.08400
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-63-KSE
32
M8
63
24.5
6.5
12
14.0
0.08800
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-50-KSE
32
M10
50
24.5
6.5
15
23.0
0.10400
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-63-KSE
32
M10
63
24.5
6.5
15
23.0
0.11000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-80-KSE
32
M10
80
24.5
6.5
15
23.0
0.11900
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-63-KSE
32
M12
63
24.5
6.5
15
33.0
0.12700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-80-KSE
32
M12
80
24.5
6.5
15
33.0
0.14000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-100-KSE
32
M12
100
24.5
6.5
15
33.0
0.15400
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-50-KSE
40
M8
50
27.5
7.5
15
14.0
0.13200
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-63-KSE
40
M8
63
27.5
7.5
15
14.0
0.13600
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-80-KSE
40
M8
80
27.5
7.5
15
14.0
0.14200
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-50-KSE
40
M10
50
27.5
7.5
15
23.0
0.14800
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-63-KSE
40
M10
63
27.5
7.5
15
23.0
0.15400
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-80-KSE
40
M10
80
27.5
7.5
15
23.0
0.16300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M12-63-KSE
40
M12
63
27.5
7.5
17
33.0
0.17500
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성