카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
IR.620 - Two-volume fold-away handles
Elesa+Ganter
Fixed, revolving, fold-away handles
IR.620
Powered by
CAD모델 선택
{elesa_ganter/fixed_revolving_fold_away_handles/ir_620/ir_620_asmtab.prj},{NB=Two-volume fold-away handles IR.620/90 S.D.26 (1)},{PARTNUMBER=128450},{DESCRIPTION=IR.620/90 S.D.26},{POS=1},{DIM01=90},{DIM02=26},{DIM03=119.0},{DIM04=114},{DIM05=25.0},{DIM06=23.0},{DIM07=25.5},{DIM08=0.5},{DIM09=2.3},{DIM10=18},{DIM11=M6},{DIM12=7},{DIM13=3},{DIM14=9.0},{WEIGHT=145},{R=3.000},{X=10.000},{Y1=5.600},{Y2=6.700},{LX=13.000},{NDM=6.000},{KDM=4.917},{R2=40.000},{PPATH=ir_620_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
M
[mm]
DIM05
D1
[mm]
DIM06
H2
[mm]
DIM07
r
[mm]
DIM08
S
[mm]
DIM09
s1
[mm]
DIM10
b
[mm]
DIM11
F
ⁿ/ₐ
DIM12
h1
[mm]
DIM13
d1
[mm]
DIM14
r2
[mm]
WEIGHT
Weight
[g]
Two-volume fold-away hand...
128442
IR.620/45 S.D.16
45
16
63.0
60
15.5
14.0
15.0
0.5
1.7
10
M4
4
3
5.5
36
Two-volume fold-away hand...
128444
IR.620/60 S.D.16
60
16
78.0
74
18.0
14.0
16.5
1.5
1.7
10
M4
4
3
5.5
38
Two-volume fold-away hand...
128445
IR.620/65 S.D.16
65
16
89.5
81
22.0
14.0
20.5
1.5
1.7
10
M4
4
3
5.5
74
Two-volume fold-away hand...
128446
IR.620/65 S.D.20
65
20
91.5
85
22.0
18.5
20.5
1.5
2.3
14
M6
5
3
7.0
78
Two-volume fold-away hand...
128447
IR.620/73 S.D.20
73
20
99.0
93
23.0
18.5
21.0
2.0
2.3
14
M6
5
3
7.0
86
Two-volume fold-away hand...
128448
IR.620/80 S.D.20
80
20
106.0
100
24.0
18.5
21.5
2.5
2.3
14
M6
5
3
7.0
90
Two-volume fold-away hand...
128449
IR.620/90 S.D.20
90
20
115.5
110
25.0
18.5
25.5
0.5
2.3
14
M6
5
3
7.0
118
Two-volume fold-away hand...
128450
IR.620/90 S.D.26
90
26
119.0
114
25.0
23.0
25.5
0.5
2.3
18
M6
7
3
9.0
145
Two-volume fold-away hand...
128462
IR.620/45-SST- S.D.16
45
16
63.0
60
15.5
14.0
15.0
0.5
1.7
10
M4
4
3
5.5
36
Two-volume fold-away hand...
128464
IR.620/60-SST- S.D.16
60
16
78.0
74
18.0
14.0
16.5
1.5
1.7
10
M4
4
3
5.5
38
Two-volume fold-away hand...
128465
IR.620/65-SST- S.D.16
65
16
89.5
81
22.0
14.0
20.5
1.5
1.7
10
M4
4
3
5.5
74
Two-volume fold-away hand...
128466
IR.620/65-SST- S.D.20
65
20
91.5
85
22.0
18.5
20.5
1.5
2.3
14
M6
5
3
7.0
78
Two-volume fold-away hand...
128467
IR.620/73-SST- S.D.20
73
20
99.0
93
23.0
18.5
21.0
2.0
2.3
14
M6
5
3
7.0
86
Two-volume fold-away hand...
128468
IR.620/80-SST- S.D.20
80
20
106.0
100
24.0
18.5
21.5
2.5
2.3
14
M6
5
3
7.0
90
Two-volume fold-away hand...
128469
IR.620/90-SST- S.D.20
90
20
115.5
110
25.0
18.5
25.5
0.5
2.3
14
M6
5
3
7.0
118
Two-volume fold-away hand...
128470
IR.620/90-SST- S.D.26
90
26
119.0
114
25.0
23.0
25.5
0.5
2.3
18
M6
7
3
9.0
145
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
IRS.802-SST - Safety fold-away handles
Elesa+Ganter
21.06.2024
EFH.620-SST - ELESA-Fold-away handles
Elesa
24.06.2024
GN 852 - Latch type toggle clamps , Type T2 with mounting holes, with U-bol...
Elesa+Ganter
21.06.2024
GN 852.1 - Latch clamps, Type T3, with fixing holes, with pulling latch, wi...
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성