카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERM-A - Adjustable handles
Elesa+Ganter
Clamping levers
ERM.
ERM.
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/erm_combi/erm/erm.prj},{NB=Adjustable handles ERM.63 A-M8-C6},{PARTNUMBER=240015-C6},{DESCRIPTION=ERM.63 A-M8-C6},{DIM01=63},{DIM02=73.5},{DIM03=18.0},{DIM04=38},{DIM05=41},{DIM06=31.0},{DIM07=3.5},{DIM08=27.0},{DIM09=13.5},{DIM10=13.5},{DIM11=M8},{DIM12=10},{DIM13=24},{WEIGHT=34},{NDM=8.000},{KDM=6.647},{R=0.655},{G=0.161},{B=0.125},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
l1
[mm]
DIM11
d
ⁿ/ₐ
DIM12
h
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERM.44...
240002-C2
ERM.44 A-M4-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
240002-C6
ERM.44 A-M4-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
240002-C8
ERM.44 A-M4-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
240002-C9
ERM.44 A-M4-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
240002-C17
ERM.44 A-M4-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
240003-C2
ERM.44 A-M5-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
16
Adjustable handles ERM.44...
240003-C6
ERM.44 A-M5-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
16
Adjustable handles ERM.44...
240003-C8
ERM.44 A-M5-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
16
Adjustable handles ERM.44...
240003-C9
ERM.44 A-M5-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
16
Adjustable handles ERM.44...
240003-C17
ERM.44 A-M5-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
16
Adjustable handles ERM.44...
240004-C2
ERM.44 A-M6-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M6
8
18
15
Adjustable handles ERM.44...
240004-C6
ERM.44 A-M6-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M6
8
18
15
Adjustable handles ERM.44...
240004-C8
ERM.44 A-M6-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M6
8
18
15
Adjustable handles ERM.44...
240004-C9
ERM.44 A-M6-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M6
8
18
15
Adjustable handles ERM.44...
240004-C17
ERM.44 A-M6-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M6
8
18
15
Adjustable handles ERM.63...
240014-C2
ERM.63 A-M6-C2
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
240014-C6
ERM.63 A-M6-C6
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
240014-C8
ERM.63 A-M6-C8
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
240014-C9
ERM.63 A-M6-C9
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
240014-C17
ERM.63 A-M6-C17
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
240015-C2
ERM.63 A-M8-C2
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
240015-C6
ERM.63 A-M8-C6
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
240015-C8
ERM.63 A-M8-C8
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
240015-C9
ERM.63 A-M8-C9
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
240015-C17
ERM.63 A-M8-C17
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 300 - Adjustable hand levers with male thread
Ganter
12.04.2024
ERM-p - Adjustable handles
Elesa+Ganter
28.03.2024
ERM-SST-p - Adjustable handles
Elesa+Ganter
28.03.2024
L-ALTH - Pressed steel swivel castor, medium heavy duty brackets, with top ...
JW Winco
02.04.2024
6-141 - Adjustable Clamping Levers
Dirak
15.12.2023
ERM-SST - Adjustable handles
Elesa+Ganter
28.03.2024
BK38.0028.INOX - Index bolts with lever, stainless steel quality
Bäcker
04.08.2022
ERX-AV-p - Adjustable handles
Elesa+Ganter
28.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성