카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BT-p - Fluted grip knobs
Elesa+Ganter
Clamping knobs
BT.
BT.p
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/bt_combi/bt_p/bt_p.prj},{NB=Fluted grip knobs BT.20 p-M5x25},{PARTNUMBER=6551},{DESCRIPTION=BT.20 p-M5x25},{DIM01=20},{DIM02=M5},{DIM03=16.0},{DIM04=11.5},{DIM05=11},{DIM06=25},{DIM07=6.0},{WEIGHT=9},{NDM=5.000},{KDM=4.019},{VER=1},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.12 p...
6301
BT.12 p-M2x6
12
M2
11.5
9.5
6
6
4.0
1
Fluted grip knobs BT.12 p...
6303
BT.12 p-M2x14
12
M2
11.5
9.5
6
14
4.0
2
Fluted grip knobs BT.12 p...
6305
BT.12 p-M2.5x6
12
M2.5
11.5
9.5
6
6
4.0
1
Fluted grip knobs BT.12 p...
6307
BT.12 p-M2.5x14
12
M2.5
11.5
9.5
6
14
4.0
2
Fluted grip knobs BT.12 p...
6337
BT.12 p-M3x6
12
M3
11.5
9.5
6
6
4.0
2
Fluted grip knobs BT.12 p...
6338
BT.12 p-M3x10
12
M3
11.5
9.5
6
10
4.0
2
Fluted grip knobs BT.12 p...
6339
BT.12 p-M3x16
12
M3
11.5
9.5
6
10
4.0
3
Fluted grip knobs BT.12 p...
6340
BT.12 p-M4x6
12
M4
11.5
9.5
6
6
4.0
2
Fluted grip knobs BT.12 p...
6341
BT.12 p-M4x10
12
M4
15.0
9.0
6
10
4.0
3
Fluted grip knobs BT.12 p...
6342
BT.12 p-M4x16
12
M4
15.0
9.0
6
16
4.0
3
Fluted grip knobs BT.12 p...
6343
BT.12 p-M5x10
12
M5
15.0
9.0
6
10
4.0
4
Fluted grip knobs BT.12 p...
6344
BT.12 p-M5x16
12
M5
15.0
9.0
6
16
4.0
4
Fluted grip knobs BT.16 p...
6347
BT.16 p-M3x6
16
M3
13.0
11.0
9
6
5.0
2
Fluted grip knobs BT.16-p...
6348
BT.16-p-M3x10
16
M3
13.0
11.0
9
10
5.0
2
Fluted grip knobs BT.16-p...
6349
BT.16-p-M3x16
16
M3
13.0
11.0
9
16
5.0
3
Fluted grip knobs BT.16-p...
6350
BT.16-p-M4x6
16
M4
13.0
11.0
9
6
5.0
2
Fluted grip knobs BT.16 p...
6351
BT.16 p-M4x10
16
M4
13.0
11.0
9
10
5.0
3
Fluted grip knobs BT.16 p...
6356
BT.16 p-M4x16
16
M4
13.0
11.0
9
16
5.0
3
Fluted grip knobs BT.16 p...
6361
BT.16 p-M4x20
16
M4
13.0
11.0
9
20
5.0
4
Fluted grip knobs BT.16 p...
6366
BT.16 p-M4x30
16
M4
13.0
11.0
9
30
5.0
5
Fluted grip knobs BT.16 p...
6371
BT.16 p-M5x10
16
M5
13.0
11.0
9
10
5.0
6
Fluted grip knobs BT.16 p...
6376
BT.16 p-M5x16
16
M5
13.0
11.0
9
16
5.0
7
Fluted grip knobs BT.20 p...
6541
BT.20 p-M5x10
20
M5
16.0
11.5
11
10
6.0
7
Fluted grip knobs BT.20 p...
6546
BT.20 p-M5x16
20
M5
16.0
11.5
11
16
6.0
8
Fluted grip knobs BT.20 p...
6548
BT.20 p-M5x20
20
M5
16.0
11.0
11
20
6.0
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성