카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HFTX-EX - Oil level sight glass
Elesa+Ganter
Accessories for hydraulic systems
HFTX-EX
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/hftx_ex/hftx_ex_asmtab.prj},{NB=Oil level sight glass HFTX.22-M30x1.5-EX},{PARTNUMBER=13731-R-EX},{DESCRIPTION=HFTX.22-M30x1.5-EX},{DIM01=M30x1.5},{DIM02=9.0},{DIM03=10},{DIM04=35.0},{DIM05=22},{DIM06=30.0},{DIM07=8÷10},{WEIGHT=10},{NDM=30.000},{VER1=1},{PPATH=hftx_ex_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
d
[mm]
DIM05
D
[mm]
DIM06
S
[mm]
DIM07
Tightening torque
ⁿ/ₐ
WEIGHT
[g]
Oil level sight glass HFT...
13661-R-EX
HFTX.11-M16x1.5-EX
M16x1.5
8.0
7
22.0
11
19.0
2÷3
4
Oil level sight glass HFT...
13681-R-EX
HFTX.14-M20x1.5-EX
M20x1.5
9.5
8
26.0
14
22.0
8÷10
5
Oil level sight glass HFT...
13701-R-EX
HFTX.18-M25x1.5-EX
M25x1.5
8.0
9
31.5
18
27.0
8÷10
8
Oil level sight glass HFT...
13726-R-EX
HFTX.21-M26x1.5-EX
M26x1.5
13.0
9
31.5
18
27.0
8÷10
8
Oil level sight glass HFT...
13711-R-EX
HFTX.19-M27x1.5-EX
M27x1.5
9.0
9
31.5
20
27.0
8÷10
8
Oil level sight glass HFT...
13731-R-EX
HFTX.22-M30x1.5-EX
M30x1.5
9.0
10
35.0
22
30.0
8÷10
10
Oil level sight glass HFT...
13751-R-EX
HFTX.26-M35x1.5-EX
M35x1.5
11.0
10
40.0
25
34.0
8÷10
13
Oil level sight glass HFT...
13771-R-EX
HFTX.31-M40x1.5-EX
M40x1.5
11.5
13
47.0
30
40.5
8÷10
20
Oil level sight glass HFT...
13671-R-EX
HFTX.12-3/8-EX
G 3/8
7.5
7
22.0
11
19.0
3÷5
4
Oil level sight glass HFT...
13691-R-EX
HFTX.15-1/2-EX
G 1/2
10.5
8
26.0
14
22.0
4÷6
5
Oil level sight glass HFT...
13721-R-EX
HFTX.20-3/4-EX
G 3/4
10.5
9
31.5
20
27.0
6÷8
8
Oil level sight glass HFT...
13741-R-EX
HFTX.24-1-EX
G 1
11.0
10
40.0
25
34.0
8÷10
12
Oil level sight glass HFT...
13761-R-EX
HFTX.30-1 1/4-EX
G1 1/4
11.5
13
47.0
30
40.5
8÷10
20
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성