카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HCZ. - Column level indicators
Elesa+Ganter
Accessories for hydraulic systems
HCZ.
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/hcz/hcz_asmtab.prj},{NB=Column level indicators HCZ.76/T-AR-M10},{PARTNUMBER=11383-R},{DESCRIPTION=HCZ.76/T-AR-M10},{DIM01=76},{DIM02=M10},{DIM03=22},{DIM04=15.0},{DIM05=22},{DIM06=99},{DIM07=40},{DIM08=18},{DIM09=11.5},{DIM10=10.5},{DIM11=76.0},{DIM12=0÷100},{DIM13=32÷210},{DIM14=12},{WEIGHT=91},{NDM=10.000},{KDM=8.160},{TYP=2.000},{PPATH=hcz_asmtpl.prj},{F=8.000},{A=2.000},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
L
[mm]
DIM07
e
[mm]
DIM08
m
[mm]
DIM09
r
[mm]
DIM10
d'-0.2
[mm]
DIM11
f'±0.2
[mm]
DIM12
Thermometer
[°C]
DIM13
Thermometer
[°F]
DIM14
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
11382
HCZ.76
76
M10
22
15.0
22
99
40
18
11.5
10.5
76.0
-
-
12
90
Column level indicators H...
11385
HCZ.127
127
M12
22
15.0
22
150
80
23
11.5
12.5
127.0
-
-
12
120
Column level indicators H...
11388
HCZ.254
254
M12
22
15.0
24
279
160
23
12.5
12.5
254.0
-
-
12
150
Column level indicators H...
11380-R
HCZ.76-AR-M10
76
M10
22
15.0
22
99
40
18
11.5
10.5
76.0
0÷100
32÷210
12
91
Column level indicators H...
11384-R
HCZ.127-AR-M12
127
M12
22
15.0
22
150
80
23
11.5
12.5
127.0
0÷100
32÷210
12
121
Column level indicators H...
11390-R
HCZ.254-AR-M12
254
M12
22
15.0
24
279
160
23
12.5
12.5
254.0
0÷100
32÷210
12
170
Column level indicators H...
11383-R
HCZ.76/T-AR-M10
76
M10
22
15.0
22
99
40
18
11.5
10.5
76.0
0÷100
32÷210
12
91
Column level indicators H...
11386-R
HCZ.127/T-AR-M12
127
M12
22
15.0
22
150
80
23
11.5
12.5
127.0
0÷100
32÷210
12
121
Column level indicators H...
11389-R
HCZ.254/T-AR-M12
254
M12
22
15.0
24
279
160
23
12.5
12.5
254.0
0÷100
32÷210
12
170
Column level indicators H...
11392
HCZ.76-P
76
M10
22
17.5
27
105
40
18
14.5
10.5
76.0
-
-
12
101
Column level indicators H...
11395
HCZ.127-P
127
M12
22
17.5
27
156
80
23
14.5
12.5
127.0
-
-
12
138
Column level indicators H...
11398
HCZ.254-P
254
M12
22
17.5
31
285
160
23
15.5
12.5
254.0
-
-
12
150
Column level indicators H...
11393-R
HCZ.76/T-AR-PT-M10
76
M10
22
17.5
27
105
40
18
14.5
10.5
76.0
0÷100
32÷210
12
102
Column level indicators H...
11396-R
HCZ.127/T-AR-PT-M12
127
M12
22
17.5
27
156
80
23
14.5
12.5
127.0
0÷100
32÷210
12
139
Column level indicators H...
11399-R
HCZ.254/T-AR-PT-M12
254
M12
22
17.5
31
285
160
23
15.5
12.5
254.0
0÷100
32÷210
12
150
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HCX. - Column level indicators
Elesa+Ganter
21.06.2024
HCFE-C - Dome-shaped level indicators
Elesa+Ganter
21.06.2024
HCX-PT - Column level indicators
Elesa+Ganter
21.06.2024
DIN 908 - Threaded plugs, Type A, without gasket
Ganter
19.06.2024
K0444 - Oil level gauges
KIPP
27.05.2024
HCFE. - Oil circulation sights
Elesa+Ganter
21.06.2024
SMN.BA SMW.BA - Breather caps
Elesa+Ganter
21.06.2024
HCX-VT - Column level indicators
Elesa+Ganter
21.06.2024
HCX-P - Column level indicators with protection
Elesa+Ganter
21.06.2024
SFP. - Breather plugs with splash guard
Elesa+Ganter
21.06.2024
HCZ. - ELESA-Column level indicators
Elesa
24.06.2024
FH.1/2 - Flexible coolant hoses
Elesa+Ganter
21.06.2024
FH.1/4 - Flexible coolant hoses
Elesa+Ganter
21.06.2024
HCL. - Column level indicators
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성