카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-TP-PB - Articulated connection clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-TP-PB
Powered by
CAD모델 선택
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_tp_pb/tcc_tp_pb_asmtab.prj},{NB=Articulated connection clamps TCC-TP-PB-30-T-C33},{CODE=600841-C33},{DESCRIPTION=TCC-TP-PB-30-T-C33},{DIM01=30},{DIM02=75},{DIM03=107.0},{DIM04=6.5},{DIM05=60},{DIM06=42.0},{DIM07=33},{DIM08=7.5},{DIM09=M8},{DIM10=12},{DIM11=3000},{DIM12=33},{DIM13=100},{WEIGHT=160},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_tp_pb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d2
[mm]
DIM05
f ±0.2
[mm]
DIM06
f1
[mm]
DIM07
f2
[mm]
DIM08
h1
[mm]
DIM09
s
ⁿ/ₐ
DIM10
C
[N*m]
DIM11
F1
[N]
DIM12
M1
[N*m]
DIM13
M2
[N*m]
WEIGHT
Weight
[g]
Articulated connection cl...
600741-C9
TCC-TP-PB-18-T-C9
18
45
70.5
5.5
30
28.5
20
5.0
M6
5
1100
11
35
55
Articulated connection cl...
600741-C33
TCC-TP-PB-18-T-C33
18
45
70.5
5.5
30
28.5
20
5.0
M6
5
1100
11
35
55
Articulated connection cl...
600841-C9
TCC-TP-PB-30-T-C9
30
75
107.0
6.5
60
42.0
33
7.5
M8
12
3000
33
100
160
Articulated connection cl...
600841-C33
TCC-TP-PB-30-T-C33
30
75
107.0
6.5
60
42.0
33
7.5
M8
12
3000
33
100
160
Articulated connection cl...
600742-C9
TCC-TP-PB-18-S-C9
18
45
70.5
5.5
30
28.5
20
5.0
M6
5
1100
11
3
55
Articulated connection cl...
600742-C33
TCC-TP-PB-18-S-C33
18
45
70.5
5.5
30
28.5
20
5.0
M6
5
1100
11
3
55
Articulated connection cl...
600842-C9
TCC-TP-PB-30-S-C9
30
75
107.0
6.5
60
42.0
33
7.5
M8
12
3000
33
4
160
Articulated connection cl...
600842-C33
TCC-TP-PB-30-S-C33
30
75
107.0
6.5
60
42.0
33
7.5
M8
12
3000
33
4
160
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성