카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 276 - Pivoting connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 276
Powered by
CAD모델 선택
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_276/gn_276.prj},{NB=Pivoting connecting clamps GN 276-B50-IV-2-BL},{CODE=GN.59791},{DESCRIPTION=GN 276-B50-IV-2-BL},{VERSX=2},{OB=BL},{NORMNR=GN 276},{FORM=IV},{DIM01=65},{A1=0.5},{A2=35},{A3=4},{A4=31.5500},{DIM02=50},{D11=50},{DIM03=10.5},{DIM04=M10},{NDM3=10},{KDM3=8.157},{DIM05=M10},{NDM4=10},{KDM4=8.157},{DIM06=32.5},{DIM07=74.0},{DIM08=148},{DIM09=77.5},{DIM10=115},{DIM11=17},{DIM12=GN 911-M10-55},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=650}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4
ⁿ/ₐ
DIM06
h
[mm]
DIM07
k
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
m
[mm]
DIM11
s
[mm]
DIM12
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Pivoting connecting clamp...
GN.59271
GN 276-B20-OZ-2-BL
40
20
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
210
Pivoting connecting clamp...
GN.59351
GN 276-B25-OZ-2-BL
40
25
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
185
Pivoting connecting clamp...
GN.59431
GN 276-B30-OZ-2-BL
40
30
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
160
Pivoting connecting clamp...
GN.59511
GN 276-B40-OZ-2-BL
65
40
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
775
Pivoting connecting clamp...
GN.59591
GN 276-B42-OZ-2-BL
65
42
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
750
Pivoting connecting clamp...
GN.59671
GN 276-B45-OZ-2-BL
65
45
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
725
Pivoting connecting clamp...
GN.59751
GN 276-B48-OZ-2-BL
65
48
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
675
Pivoting connecting clamp...
GN.59831
GN 276-B50-OZ-2-BL
65
50
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
650
Pivoting connecting clamp...
GN.59251
GN 276-B20-MZ-2-BL
40
20
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
210
Pivoting connecting clamp...
GN.59331
GN 276-B25-MZ-2-BL
40
25
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
190
Pivoting connecting clamp...
GN.59411
GN 276-B30-MZ-2-BL
40
30
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
160
Pivoting connecting clamp...
GN.59491
GN 276-B40-MZ-2-BL
65
40
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
765
Pivoting connecting clamp...
GN.59571
GN 276-B42-MZ-2-BL
65
42
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
755
Pivoting connecting clamp...
GN.59651
GN 276-B45-MZ-2-BL
65
45
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
705
Pivoting connecting clamp...
GN.59731
GN 276-B48-MZ-2-BL
65
48
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
665
Pivoting connecting clamp...
GN.59811
GN 276-B50-MZ-2-BL
65
50
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
630
Pivoting connecting clamp...
GN.59211
GN 276-B20-AV-2-BL
40
20
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
210
Pivoting connecting clamp...
GN.59291
GN 276-B25-AV-2-BL
40
25
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
190
Pivoting connecting clamp...
GN.59371
GN 276-B30-AV-2-BL
40
30
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
165
Pivoting connecting clamp...
GN.59451
GN 276-B40-AV-2-BL
65
40
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
770
Pivoting connecting clamp...
GN.59531
GN 276-B42-AV-2-BL
65
42
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
755
Pivoting connecting clamp...
GN.59611
GN 276-B45-AV-2-BL
65
45
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
715
Pivoting connecting clamp...
GN.59691
GN 276-B48-AV-2-BL
65
48
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
665
Pivoting connecting clamp...
GN.59771
GN 276-B50-AV-2-BL
65
50
10.5
M10
M10
32.5
74.0
148
77.5
115
17
GN 911-M10-55
660
Pivoting connecting clamp...
GN.59231
GN 276-B20-IV-2-BL
40
20
8.5
M8
M8
20.0
42.5
92
52.0
72
13
GN 911-M8-32
200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성