카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 133 - Two-way connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 133
Powered by
CAD모델 선택
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_133/gn_133.prj},{NB=Two-way connecting clamps GN 133-B50-B30-2-BL},{CODE=GN.43631},{VERSX=4},{DIM05=65},{DIM06=59},{DIM07=122.0},{DIM08=65},{DIM09=40},{DIM10=45},{D11=50},{NDM3=10},{KDM3=8.157},{NDM4=8},{KDM4=6.464},{A3=11.000},{B3=29.500},{C3=8.000},{S3=10.000},{E3=4.000},{F3=5.000},{G3=7.670},{H3=18.000},{J3=1.000},{T3=17.500},{R3=11.000},{A4=9.000},{B4=17.200},{C4=6.500},{S4=8.000},{E4=3.000},{F4=5.000},{G4=6.000},{H4=3.120},{J4=0.750},{T4=14.000},{R4=9.000},{L4=36.000},{L5=53.420},{M1=45.000},{M2=32.000},{M33=28.750},{M3=33.000},{M4=22.000},{N1=14.670},{N2=8.420},{O2=21.000},{O1=32.480},{O11=16.250},{P=3.000},{N3=13.640},{L6=38.500},{RPL=18.000},{RPD=9.000},{WEIGHT=450},{L1=81.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
ⁿ/ₐ
DIM03
d3
ⁿ/ₐ
DIM04
d4
ⁿ/ₐ
DIM05
k1
[mm]
DIM06
k2
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
m
[mm]
DIM11
d3 Clamping kit
ⁿ/ₐ
DIM12
d4 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Two-way connecting clamps...
GN.43101
GN 133-B20-B12-1-BL
20
12
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
177
Two-way connecting clamps...
GN.43121
GN 133-B20-B14-1-BL
20
14
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
174
Two-way connecting clamps...
GN.43141
GN 133-B20-B16-1-BL
20
16
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
169
Two-way connecting clamps...
GN.43161
GN 133-B20-B18-1-BL
20
18
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
165
Two-way connecting clamps...
GN.43181
GN 133-B25-B12-1-BL
25
12
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
160
Two-way connecting clamps...
GN.43201
GN 133-B25-B14-1-BL
25
14
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
156
Two-way connecting clamps...
GN.43221
GN 133-B25-B16-1-BL
25
16
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
151
Two-way connecting clamps...
GN.43241
GN 133-B25-B18-1-BL
25
18
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
136
Two-way connecting clamps...
GN.43261
GN 133-B30-B12-1-BL
30
12
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
135
Two-way connecting clamps...
GN.43281
GN 133-B30-B14-1-BL
30
14
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
133
Two-way connecting clamps...
GN.43301
GN 133-B30-B16-1-BL
30
16
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
128
Two-way connecting clamps...
GN.43321
GN 133-B30-B18-1-BL
30
18
M8
M6
40
36
81.5
40
26
27
GN 911-M8-32
GN 911-M6-25
124
Two-way connecting clamps...
GN.43341
GN 133-B40-B20-1-BL
40
20
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
640
Two-way connecting clamps...
GN.43361
GN 133-B40-B25-1-BL
40
25
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
601
Two-way connecting clamps...
GN.43381
GN 133-B40-B30-1-BL
40
30
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
569
Two-way connecting clamps...
GN.43401
GN 133-B42-B20-1-BL
42
20
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
603
Two-way connecting clamps...
GN.43421
GN 133-B42-B25-1-BL
42
25
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
578
Two-way connecting clamps...
GN.43441
GN 133-B42-B30-1-BL
42
30
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
547
Two-way connecting clamps...
GN.43461
GN 133-B45-B20-1-BL
45
20
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
567
Two-way connecting clamps...
GN.43481
GN 133-B45-B25-1-BL
45
25
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
542
Two-way connecting clamps...
GN.43501
GN 133-B45-B30-1-BL
45
30
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
511
Two-way connecting clamps...
GN.43521
GN 133-B48-B20-1-BL
48
20
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
533
Two-way connecting clamps...
GN.43541
GN 133-B48-B25-1-BL
48
25
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
508
Two-way connecting clamps...
GN.43561
GN 133-B48-B30-1-BL
48
30
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
477
Two-way connecting clamps...
GN.43581
GN 133-B50-B20-1-BL
50
20
M10
M8
65
59
122.0
65
40
45
GN 911-M10-55
GN 911-M8-32
506
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성