카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM-G - Twistable two-way connecting clamps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-G
Powered by
CAD모델 선택
{elesa/general_catalogue/10/3_connecting_clamps/msm_g/msm_g_asmtab.prj},{NB=Twistable two-way connecting clamps MSM-G-20-20-ANB},{CODE=500222},{DESCRIPTION=MSM-G-20-20-ANB},{DIM01=20},{DIM02=M6},{DIM02X=6.000},{DIM03=M6},{DIM03X=6},{DIM04=102.5},{DIM05=30},{DIM06=22.0},{DIM07=58.5},{DIM08=16},{DIM08X=16},{DIM09=GN 511-M6-30},{WEIGHT=243},{DK=10.000},{PPATH=msm_g_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
L
[mm]
DIM05
B
[mm]
DIM06
f
[mm]
DIM07
f1
[mm]
DIM08
s
[mm]
DIM09
d1 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[grams]
Twistable two-way connect...
500201
MSM-G-8-8-ANB
8
M4
M4
52.5
16
13.0
26.5
-
GN 511-M4-16
34
Twistable two-way connect...
500204
MSM-G-10-8-ANB
10
M5
M4
58.0
20
15.5
29.5
8
GN 511-M5-20
40
Twistable two-way connect...
500205
MSM-G-10-10-ANB
10
M5
M5
63.5
20
15.5
32.5
8
GN 511-M5-20
65
Twistable two-way connect...
500208
MSM-G-12-8-ANB
12
M5
M4
62.0
20
16.5
32.5
10
GN 511-M5-20
54
Twistable two-way connect...
500209
MSM-G-12-12-ANB
12
M5
M5
71.5
20
16.5
38.5
10
GN 511-M5-20
73
Twistable two-way connect...
500226
MSM-G-15-10-ANB
15
M6
M4
75.5
25
20.0
40.0
12
GN 511-M6-25
105
Twistable two-way connect...
500212
MSM-G-15-12-ANB
15
M6
M5
79.5
25
20.0
43.0
12
GN 511-M6-25
109
Twistable two-way connect...
500213
MSM-G-15-15-ANB
15
M6
M6
87.5
25
20.0
47.5
12
GN 511-M6-25
113
Twistable two-way connect...
500216
MSM-G-16-12-ANB
16
M6
M5
81.5
25
20.0
44.5
-
GN 511-M6-25
120
Twistable two-way connect...
500217
MSM-G-16-16-ANB
16
M6
M6
90.5
25
20.0
50.5
-
GN 511-M6-25
139
Twistable two-way connect...
500220
MSM-G-20-15-ANB
20
M6
M6
95.0
30
22.0
53.0
16
GN 511-M6-30
165
Twistable two-way connect...
500221
MSM-G-20-16-ANB
20
M6
M6
96.5
30
22.0
54.5
16
GN 511-M6-30
197
Twistable two-way connect...
500222
MSM-G-20-20-ANB
20
M6
M6
102.5
30
22.0
58.5
16
GN 511-M6-30
243
Twistable two-way connect...
500203
MSM-G-8-8-MT
8
M4
M4
52.5
16
13.0
26.5
-
GN 511-M4-16
34
Twistable two-way connect...
500206
MSM-G-10-8-MT
10
M5
M4
58.0
20
15.5
29.5
8
GN 511-M5-20
40
Twistable two-way connect...
500207
MSM-G-10-10-MT
10
M5
M5
63.5
20
15.5
32.5
8
GN 511-M5-20
65
Twistable two-way connect...
500210
MSM-G-12-8-MT
12
M5
M4
62.0
20
16.5
32.5
10
GN 511-M5-20
54
Twistable two-way connect...
500211
MSM-G-12-12-MT
12
M5
M5
71.5
20
16.5
38.5
10
GN 511-M5-20
73
Twistable two-way connect...
500227
MSM-G-15-10-MT
15
M6
M4
75.5
25
20.0
40.0
12
GN 511-M6-25
105
Twistable two-way connect...
500214
MSM-G-15-12-MT
15
M6
M5
79.5
25
20.0
43.0
12
GN 511-M6-25
109
Twistable two-way connect...
500215
MSM-G-15-15-MT
15
M6
M6
87.5
25
20.0
47.5
12
GN 511-M6-25
115
Twistable two-way connect...
500218
MSM-G-16-12-MT
16
M6
M5
81.0
25
20.0
44.5
-
GN 511-M6-25
130
Twistable two-way connect...
500219
MSM-G-16-16-MT
16
M6
M6
90.5
25
20.0
50.5
-
GN 511-M6-25
139
Twistable two-way connect...
500223
MSM-G-20-15-MT
20
M6
M6
95.0
30
22.0
53.0
16
GN 511-M6-30
193
Twistable two-way connect...
500224
MSM-G-20-16-MT
20
M6
M6
96.2
30
22.0
54.5
16
GN 511-M6-30
196
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성