D-Lok High Backing Height Two-Bolt Pillow Block Expansion Inch Bore - DLH-E Expansion Normal Duty Pillow Blocks
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD모델 선택
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/dlh_expansion_asmtab_i.prj},{NB=126451},{SERIES=207},{SS=1-7/16},{PN=126451},{DESCRIPTION=P2B-DLH-107-E},{WEIGHT=6.9},{BOD=2.834600},{A=1.75},{A1=1.750000},{B=7.25},{B1=7.250000},{C=1.93},{C1=1.930000},{DMIN=5.18},{DMIN1=5.180000},{DMAX=5.88},{DMAX1=5.880000},{F=1/2},{F1=0.500000},{G=0.91},{G1=0.910000},{H=0.93},{H1=0.930000},{J=4.19},{J1=4.190000},{L=2.69},{L1=2.690000},{M=2.13},{M1=2.130000},{R=0.67},{R1=0.670000},{S=1.08},{S1=1.080000},{T=0.16},{T1=0.160000},{U=3.26},{U1=3.260000},{V=6.52},{V1=6.520000},{W=0.69},{W1=0.690000},{X=0.12},{X1=0.120000},{CAPS=3065},{CAPD=5759},{PPATH=dlh_exp_pillow_bodi_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[인치]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[인치]
B
[인치]
C
[인치]
DMIN
[인치]
DMAX
[인치]
F
Bolt Diameter
[인치]
G
[인치]
H
[인치]
J
[인치]
L
[인치]
M
[인치]
R
[인치]
S
[인치]
T
Total Expansion
[인치]
U
[인치]
V
[인치]
W
[인치]
X
[인치]
076714
205
1
076714
P2B-DLH-100-E
3.5
1.44
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.99
1.69
0.56
0.88
0.16
2.88
5.76
0.56
0.12
126450
206
1-3/16
126450
P2B-DLH-103-E
5.0
1.56
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.22
1.88
0.58
0.98
0.16
2.91
5.82
0.56
0.12
077892
206
1-1/4
077892
P2B-DLH-104S-E
5.0
1.56
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.22
1.88
0.58
0.98
0.16
2.91
5.82
0.56
0.12
126451
207
1-7/16
126451
P2B-DLH-107-E
6.9
1.75
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.69
2.13
0.67
1.08
0.16
3.26
6.52
0.69
0.12
059882
209
1-11/16
059882
P2B-DLH-111-E
9.2
2.01
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.99
2.25
0.75
1.26
0.25
3.69
7.38
0.81
0.12
126452
210
1-15/16
126452
P2B-DLH-115-E
10.8
2.01
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.24
2.50
0.75
1.26
0.22
3.94
7.88
0.81
0.12
056676
210
2
056676
P2B-DLH-200-E
10.8
2.01
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.24
2.50
0.75
1.26
0.22
3.94
7.88
0.81
0.12
126453
211
2-3/16
126453
P2B-DLH-203-E
15.7
2.25
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
3.69
2.75
0.88
1.37
0.22
4.25
8.50
0.88
0.12
126454
212
2-7/16
126454
P2B-DLH-207-E
20.1
2.38
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
4.11
3.00
0.90
1.48
0.22
4.88
9.76
0.94
0.12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
D-Lok Medium Duty Two-Bolt Pillow Block Inch Bore - DLM Medium Duty Pillow ...
Dodge
29.07.2021
D-Lok Low Backing Height Two-Bolt Pillow Block Inch Bore - DLB Normal Duty ...
Dodge
29.07.2021
D-Lok Two-Bolt Pillow Block Inch Bore - DL Normal Duty Pillow Blocks
Dodge
29.07.2021
Set Screw Extreme Duty Two-Bolt Pillow Block Inch Bore - SCED Pillow Block ...
Dodge
28.07.2021
D-Lok Normal Duty Pillow Block Metric Bore - D-LOK
Baldor Reliance
09.11.2021
D-Lok Normal Duty Pillow Block Metric Bore - D-LOK
Dodge
29.07.2021
D-Lok Medium Duty Two-Bolt Pillow Block Metric Bore - DLM Medium Duty Pillo...
Dodge
29.07.2021
Eccentric Collar High Backing Height Two-Bolt Pillow Block Expansion Inch B...
Dodge
28.07.2021
Set Screw Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Be...
Dodge
28.07.2021
Type E-Xtra Pillow Block 2-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Dodge
24.04.2024
Eccentric Collar Intermediate Duty Two-Bolt Pillow Block Inch Bore - Eccent...
Dodge
28.07.2021
D-Lok Medium Duty Two-Bolt Pillow Block Inch Bore - DLM Medium Duty Pillow ...
Baldor Reliance
09.11.2021
D-Lok Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - DLMAH Medi...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pil...
Dodge
28.07.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성