카탈로그: CPC – Colder Products
생성됨: 15.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PMC20M42, PMC20025, PMC2004, PMC2006 - In-Line - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/8" Nominal Flow
PMC Series
Coupling Inserts - Acetal
Powered by
CAD모델 선택
{colder/single_line/1_8_nom_flow/pmc_series/inserts/pmc20m42_asmtab.prj},{NB=PMCD20025},{ODM=4.0},{IDM=2.5},{DMAJ=0.2500},{DMAJ1=0.0000},{DMIN=0.3635},{NG=0.2639},{BZE=0.1650},{N=2.000},{L2=0.060},{L3=0.080},{L4=0.334},{L5=0.050},{L6=0.049},{L7=0.100},{D1=0.310},{D2=0.275},{D3=0.205},{D4=0.140},{D5=0.220},{D6=0.500},{D7=0.260},{R1=0.040},{R2=0.035},{W=0.500},{LL1=0.100},{DD1=0.155},{DD2=0.110},{T1=0.050},{A1=0.500},{A2=0.300},{A3=0.200},{D9=0.110},{D10=0.078},{CP=0.450},{PN=PMCD20025},{BPN=20025},{VNVIS=Shutoff},{OD=5/32},{ID=.10},{THR=1/8\" BSPT},{NCON=269700},{PPATH=pmc20m42_asmtpl.prj},{CCOLUMN=PMCD20025},{DCOLUMN=5/32\" PTF Valved Coupling Insert},{FCOLUMN=PMC},{GCOLUMN=25},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[인치]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[인치]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PMC20M42
PMC20M42
Straight Thru
-
4.0
-
2.0
PMCD20M42
PMCD20M42
Shutoff
-
4.0
-
2.0
PMCD20M42
4mm PTF Valved In-Line Co...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
Natural white Acetal
Barrel Nickel Plated Bras...
PMC20025
PMC20025
Straight Thru
5/32
4.0
.10
2.5
PMC20025
5/32" PTF Non-Valved Coup...
PMC
25
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
N/A
Barrel Nickel Plated Bras...
PMCD20025
PMCD20025
Shutoff
5/32
4.0
.10
2.5
PMCD20025
5/32" PTF Valved Coupling...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
Natural white Acetal
Barrel Nickel Plated Bras...
PMC2004
PMC2004
Straight Thru
1/4
6.4
.17
4.3
PMC2004
1/4" PTF Non-Valved Coupl...
PMC
25
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
N/A
Barrel Nickel Plated Bras...
PMCD2004
PMCD2004
Shutoff
1/4
6.4
.17
4.3
PMCD2004
1/4" PTF Valved In-Line C...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
Natural white Acetal
Barrel Nickel Plated Bras...
PMC2006
PMC2006
Straight Thru
3/8
9.5
.25
6.4
PMCD2006
PMCD2006
Shutoff
3/8
9.5
.25
6.4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성