GB/T288-94 20000CAK - Rolling bearings-Self-aligning roller bearings-Boundary dimensions
Chinese Manufacturers
WBJF
Powered by
CAD모델 선택
{chinese_manufacturers/wbjf/20000cak.prj},{NB=23184CAK},{S=31},{T=23184CAK},{D=420.000},{DD=700.000},{B=224.000},{R=6.000},{RSMIN=6.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
S
Series
[mm]
T
Code name of the bearing
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
R=RSMIN
[mm]
RSMIN
[mm]
23052CAK
30
23052CAK
260.000
400.000
104.000
4.000
4.000
23056CAK
30
23056CAK
280.000
420.000
106.000
4.000
4.000
23060CAK
30
23060CAK
300.000
460.000
118.000
4.000
4.000
23064CAK
30
23064CAK
320.000
480.000
121.000
4.000
4.000
23068CAK
30
23068CAK
340.000
520.000
133.000
5.000
5.000
23072CAK
30
23072CAK
360.000
540.000
134.000
5.000
5.000
23076CAK
30
23076CAK
380.000
560.000
135.000
5.000
5.000
23080CAK
30
23080CAK
400.000
600.000
148.000
5.000
5.000
23084CAK
30
23084CAK
420.000
620.000
150.000
5.000
5.000
23088CAK
30
23088CAK
440.000
650.000
157.000
6.000
6.000
23092CAK
30
23092CAK
460.000
680.000
163.000
6.000
6.000
23096CAK
30
23096CAK
480.000
700.000
165.000
6.000
6.000
230/500CAK
30
230/500CAK
500.000
720.000
167.000
6.000
6.000
23152CAK
31
23152CAK
260.000
440.000
144.000
4.000
4.000
23156CAK
31
23156CAK
280.000
460.000
146.000
5.000
5.000
23160CAK
31
23160CAK
300.000
500.000
160.000
5.000
5.000
23164CAK
31
23164CAK
320.000
540.000
176.000
5.000
5.000
23168CAK
31
23168CAK
340.000
580.000
190.000
5.000
5.000
23172CAK
31
23172CAK
360.000
600.000
192.000
5.000
5.000
23176CAK
31
23176CAK
380.000
620.000
194.000
5.000
5.000
23180CAK
31
23180CAK
400.000
650.000
200.000
6.000
6.000
23184CAK
31
23184CAK
420.000
700.000
224.000
6.000
6.000
23188CAK
31
23188CAK
440.000
720.000
226.000
6.000
6.000
23192CAK
31
23192CAK
460.000
760.000
240.000
7.500
7.500
23196CAK
31
23196CAK
480.000
790.000
248.000
7.500
7.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LVPS,LVPSB - Cam Bottom Steel Plates
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
LWPSV - Sliding Plates-VDI 3357
Chinese Manufacturers
27.05.2014
Q230 - Kombischrauben mit flachen Scheiben
Chinese Manufacturers
21.05.2014
GB 840-88 A - Plastic diamond knurlhead screws
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
Q676 - B-type worm drive-collapsible tube clip
Chinese Manufacturers
21.05.2014
Q151C - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
21.05.2014
Q151B - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
21.05.2014
Z13C - Locking assemblies, type Z13C
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성