SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
SULING
Powered by
CAD모델 선택
{chinese_manufacturers/suling/ssk1.prj},{NB=S52SK1},{NO=S52SK1},{P=38.10},{B1=22.23},{H2=17.3},{T=2.8},{C=22.1},{F=31.8},{D4=8.3},{K=9.9}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
NO
Chain NO.
ⁿ/ₐ
P
[mm]
B1
[mm]
H2
[mm]
T
[mm]
C
[mm]
F
[mm]
D4
[mm]
K
[mm]
S32SK1
S32SK1
29.21
15.88
13.2
1.8
17.3
26.2
5.3
6.9
S42SK1
S42SK1
34.93
19.05
19.8
2.8
23.6
34.3
8.3
11.5
S52SK1
S52SK1
38.10
22.23
17.3
2.8
22.1
31.8
8.3
9.9
S55SK1
S55SK1
41.40
22.23
17.3
2.8
19.8
30.2
8.3
11.5
S62SK1
S62SK1
41.91
26.20
17.3
2.5
24.6
38.6
8.3
14.7
S77SK1
S77SK1
58.34
22.23
26.2
4.0
36.3
50.0
8.3
11.5
S88SK1
S88SK1
66.27
28.58
26.2
4.0
43.7
55.6
8.3
9.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
GB/T6174-2000 - Hexagon thin nuts(unchamfered)
Chinese Manufacturers
26.06.2017
HB4-20-2002 - Tee,B type,flared tube
Chinese Manufacturers
21.05.2014
HB4-26-2002 - Cross,flared tube
Chinese Manufacturers
21.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
ISO 4033 - Hexagon nuts, Type 2
Chinese Manufacturers
27.05.2014
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
GB 85-88 - Square set screws with long dog point
Chinese Manufacturers
21.05.2014
GB/T 80-2007 - Hexagon socket set screws with cup point
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성