GB 84-88 - Square set screws with cup point
Chinese Manufacturers
NDF
Powered by
CAD모델 선택
{chinese_manufacturers/ndf/gb84-88.prj},{NB=Screws GB 84 M10 X 45},{IDNR=},{GUIGE=M10},{D=10.000},{P=1.250},{DZ=6.000},{DZMAX=6.000},{DZMIN=5.700},{E=12.200},{EMIN=12.200},{K=8.000},{KMIN=7.820},{KMAX=8.180},{R=0.500},{RMIN=0.500},{S=10.000},{SMIN=9.780},{SMAX=10.000},{L=45.000},{LMIN=44.500},{LMAX=45.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
GUIGE
Thread specification
ⁿ/ₐ
D
[mm]
P
[mm]
DZ
[mm]
DZMAX
[mm]
DZMIN
[mm]
E
[mm]
EMIN
[mm]
K
Nominal
[mm]
KMIN
[mm]
KMAX
[mm]
R
[mm]
RMIN
[mm]
S
Nominal
[mm]
SMIN
[mm]
SMAX
[mm]
L
Nominal
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB 84 M5 X 10
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
10.000
9.710
10.290
Screws GB 84 M5 X 12
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
12.000
11.650
12.350
Screws GB 84 M5 X 14
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
14.000
13.650
14.350
Screws GB 84 M5 X 16
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
16.000
15.650
16.350
Screws GB 84 M5 X 20
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
20.000
19.580
20.420
Screws GB 84 M5 X 25
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
25.000
24.580
25.420
Screws GB 84 M5 X 30
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
30.000
29.580
30.420
Screws GB 84 M6 X 12
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
12.000
11.650
12.350
Screws GB 84 M6 X 14
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
14.000
13.650
14.350
Screws GB 84 M6 X 16
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
16.000
15.650
16.350
Screws GB 84 M6 X 20
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
20.000
19.580
20.420
Screws GB 84 M6 X 25
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
25.000
24.580
25.420
Screws GB 84 M6 X 30
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
30.000
29.580
30.420
Screws GB 84 M8 X 14
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
14.000
13.650
14.350
Screws GB 84 M8 X 16
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
16.000
15.650
16.350
Screws GB 84 M8 X 20
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
20.000
19.580
20.420
Screws GB 84 M8 X 25
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
25.000
24.580
25.420
Screws GB 84 M8 X 30
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
30.000
29.580
30.420
Screws GB 84 M8 X 35
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
35.000
34.500
35.500
Screws GB 84 M8 X 40
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
40.000
39.500
40.500
Screws GB 84 M10 X 20
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
20.000
19.580
20.420
Screws GB 84 M10 X 25
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
25.000
24.580
25.420
Screws GB 84 M10 X 30
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
30.000
29.580
30.420
Screws GB 84 M10 X 35
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
35.000
34.500
35.500
Screws GB 84 M10 X 40
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
40.000
39.500
40.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB 85-88 - Square set screws with long dog point
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
Q683 - Middle fixed double-tube tabletling
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB 5790-86 B - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
Z6 - Locking assemblies, type Z6
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - Prevailing torque type all-metal hexagon nuts,style 2
Chinese Manufacturers
26.06.2017
GB/T6185.2-2000 - Prevailing torque type all-metal hexagon nuts,style 2,wit...
Chinese Manufacturers
26.06.2017
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
LSP - Cam Lower Slide Plates
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성