GB/T 9117.3-2000 TG - Hubbed socket welding steel pipe flanges with tongue and groove face
Chinese Manufacturers
LIYUAN
gb9117.3-2000
Powered by
CAD모델 선택
{chinese_manufacturers/liyuan/gb9117.3-2000/gb9117.3-2000.prj},{NB=Flanges DN65-PN110 TG GB/T9117.3},{IDNR=},{PN=110},{DN=65},{A=73.0},{DD=190},{K=149.0},{L=22.0},{N=8},{M=M20},{D=116},{X=105.0},{Y=106.5},{Z=84.0},{W=85.5},{F1=7},{F2=5},{C=29.0},{H=41},{NN=100},{B=62.5},{B1=74.5},{U=19},{PPATH=gb9117.3-2000tg.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
PN
bar
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel pipe
[mm]
DD
outer dia. of flanges
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolts
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
Z
hermetic face
[mm]
W
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
B
inner dia. of flanges;PN>5.0MPa.B is confirmed by user
[mm]
B1
min
[mm]
U
[mm]
Flanges DN15-PN50 TG GB/T...
50
15
21.3
95
66.5
16.0
4
M14
46
35.0
36.5
24.0
25.5
7
5
14.5
22
38
16.0
22.0
10
Flanges DN20-PN50 TG GB/T...
50
20
26.9
120
82.5
18.0
4
M16
54
43.0
44.5
32.0
33.5
7
5
16.0
25
48
21.0
28.0
11
Flanges DN25-PN50 TG GB/T...
50
25
33.7
125
89.0
18.0
4
M16
62
51.0
52.5
36.5
38.0
7
5
17.5
27
54
26.5
34.5
13
Flanges DN32-PN50 TG GB/T...
50
32
42.4
135
98.5
18.0
4
M16
73
63.5
65.0
46.0
47.5
7
5
19.5
27
64
35.0
43.5
14
Flanges DN40-PN50 TG GB/T...
50
40
48.3
155
114.5
22.0
4
M20
84
73.0
74.5
52.5
54.0
7
5
21.0
30
70
41.0
49.5
16
Flanges DN50-PN50 TG GB/T...
50
50
60.3
165
127.0
18.0
8
M16
103
92.0
93.5
71.5
73.0
7
5
22.5
33
84
52.5
62.0
17
Flanges DN65-PN50 TG GB/T...
50
65
73.0
190
149.0
22.0
8
M20
116
105.0
106.5
84.0
85.5
7
5
25.5
38
100
62.5
74.5
19
Flanges DN80-PN50 TG GB/T...
50
80
88.9
210
168.5
22.0
8
M20
138
127.0
128.5
106.5
108.0
7
5
29.0
43
118
78.0
90.5
21
Flanges DN15-PN110 TG GB/...
110
15
21.3
95
66.5
16.0
4
M14
46
35.0
36.5
24.0
25.5
7
5
14.5
22
38
16.0
22.0
10
Flanges DN20-PN110 TG GB/...
110
20
26.9
120
82.5
18.0
4
M16
54
43.0
44.5
32.0
33.5
7
5
16.0
25
48
21.0
28.0
11
Flanges DN25-PN110 TG GB/...
110
25
33.7
125
89.0
18.0
4
M16
62
51.0
52.5
36.5
38.0
7
5
17.5
27
54
26.5
34.5
13
Flanges DN32-PN110 TG GB/...
110
32
42.4
135
98.5
18.0
4
M16
73
63.5
65.0
46.0
47.5
7
5
21.0
29
64
35.0
43.5
14
Flanges DN40-PN110 TG GB/...
110
40
48.3
155
114.5
22.0
4
M20
84
73.0
74.5
52.5
54.0
7
5
22.5
32
70
41.0
49.5
16
Flanges DN50-PN110 TG GB/...
110
50
60.3
165
127.0
18.0
8
M16
103
92.0
93.5
71.5
73.0
7
5
25.5
37
84
52.5
62.0
17
Flanges DN65-PN110 TG GB/...
110
65
73.0
190
149.0
22.0
8
M20
116
105.0
106.5
84.0
85.5
7
5
29.0
41
100
62.5
74.5
19
Flanges DN80-PN110 TG GB/...
110
80
88.9
210
168.5
22.0
8
M20
138
127.0
128.5
106.5
108.0
7
5
32.0
46
118
78.0
90.5
21
Flanges DN15-PN150 TG GB/...
150
15
21.3
120
82.5
22.0
4
M20
46
35.0
36.5
24.0
25.5
7
5
22.5
32
38
16.0
22.0
10
Flanges DN20-PN150 TG GB/...
150
20
26.9
130
89.0
22.0
4
M20
54
43.0
44.5
32.0
33.5
7
5
25.5
35
44
21.0
28.0
11
Flanges DN25-PN150 TG GB/...
150
25
33.7
150
101.5
26.0
4
M24
62
51.0
52.5
36.5
38.0
7
5
29.0
41
52
26.5
34.5
13
Flanges DN32-PN150 TG GB/...
150
32
42.4
160
111.0
26.0
4
M24
73
63.5
65.0
46.0
47.5
7
5
29.0
41
64
35.0
43.5
14
Flanges DN40-PN150 TG GB/...
150
40
48.3
180
124.0
29.5
4
M27
84
73.0
74.5
52.5
54.0
7
5
32.0
44
70
41.0
49.5
16
Flanges DN50-PN150 TG GB/...
150
50
60.3
215
165.0
26.0
8
M24
103
92.0
93.5
71.5
73.0
7
5
38.5
57
105
52.5
62.0
17
Flanges DN65-PN150 TG GB/...
150
65
73.0
245
190.5
29.5
8
M27
116
105.0
106.5
84.0
85.5
7
5
41.5
64
124
62.5
74.5
19
Flanges DN80-PN150 TG GB/...
150
80
88.9
240
190.5
26.0
8
M24
138
127.0
128.5
106.5
108.0
7
5
38.5
54
127
78.0
90.5
21
Flanges DN15-PN260 TG GB/...
260
15
21.3
120
82.5
22.0
4
M20
46
35.0
36.5
24.0
25.5
7
5
22.5
32
38
16.0
22.0
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PJG - Bellows pad
CONVUM Ltd.
17.05.2021
GB/T 9117.2-2000 M - Hubbed socket welding steel pipe flanges with male and...
Chinese Manufacturers
21.05.2014
NAPFTH/NAPFYH - Pad with spring fitting non-rotative type
CONVUM Ltd.
20.12.2021
NAPFOTH/NAPFOYH - Pad with spring fitting, non-rotative
CONVUM Ltd.
17.05.2021
NAPFOTS/NAPFOYS - Pad with spring fitting
CONVUM Ltd.
17.05.2021
MPS-23 - Vacuum sensor
CONVUM Ltd.
21.02.2017
WPUL-C - Union elbow
CONVUM Ltd.
28.05.2020
PV
CONVUM Ltd.
21.02.2017
NAPWTH/NAPWYH - Pad with spring fitting, non-rotative
CONVUM Ltd.
17.05.2021
MPS-8
CONVUM Ltd.
21.02.2017
WPUL - Union elbow
CONVUM Ltd.
28.05.2020
WPLJ-C - L type connector
CONVUM Ltd.
28.05.2020
MQE - Quick exhaust valve
CONVUM Ltd.
28.05.2020
PWTK/PWYK - Pad with locking fitting
CONVUM Ltd.
17.05.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성