JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
LIANXIANG
Powered by
CAD모델 선택
{chinese_manufacturers/lianxiang/jis_b1181_c.prj},{NB=Hexagon nut - C JIS B 1181 M24},{IDNR=},{D=24},{D1=20.752},{P=3.000},{PG=C},{DW=33.3},{E=39.55},{M=22.3},{MW=16.2},{S=36}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
PG
Product grade
ⁿ/ₐ
DW
[mm]
E
[mm]
M
[mm]
MW
[mm]
S
[mm]
Hexagon nut - C JIS B 118...
5
4.134
0.800
C
6.7
8.63
5.6
3.5
8
Hexagon nut - C JIS B 118...
6
4.917
1.000
C
8.7
10.89
6.4
3.7
10
Hexagon nut - C JIS B 118...
8
6.647
1.250
C
11.5
14.20
7.9
5.1
13
Hexagon nut - C JIS B 118...
10
8.376
1.500
C
14.5
17.59
9.5
6.4
16
Hexagon nut - C JIS B 118...
12
10.106
1.750
C
16.5
19.85
12.2
8.3
18
Hexagon nut - C JIS B 118...
14
11.835
2.000
C
19.2
22.78
13.9
9.7
21
Hexagon nut - C JIS B 118...
16
13.835
2.000
C
22.0
26.17
15.9
11.3
24
Hexagon nut - C JIS B 118...
18
15.294
2.500
C
24.9
29.56
16.9
12.1
27
Hexagon nut - C JIS B 118...
20
17.294
2.500
C
27.7
32.95
19.0
13.5
30
Hexagon nut - C JIS B 118...
22
19.294
2.500
C
31.4
37.29
20.2
14.5
34
Hexagon nut - C JIS B 118...
24
20.752
3.000
C
33.3
39.55
22.3
16.2
36
Hexagon nut - C JIS B 118...
27
23.752
3.000
C
38.0
45.20
24.7
18.1
41
Hexagon nut - C JIS B 118...
30
26.211
3.500
C
42.8
50.85
26.4
19.4
46
Hexagon nut - C JIS B 118...
33
29.211
3.500
C
46.6
55.37
29.5
21.9
50
Hexagon nut - C JIS B 118...
36
31.670
4.000
C
51.1
60.79
31.9
23.2
55
Hexagon nut - C JIS B 118...
39
34.670
4.000
C
55.9
66.44
34.3
25.4
60
Hexagon nut - C JIS B 118...
42
37.129
4.500
C
60.0
72.02
34.9
25.9
65
Hexagon nut - C JIS B 118...
45
40.129
4.500
C
64.7
76.95
36.9
27.5
70
Hexagon nut - C JIS B 118...
48
42.587
5.000
C
69.5
82.60
38.9
29.1
75
Hexagon nut - C JIS B 118...
52
46.587
5.000
C
74.2
88.25
42.9
32.3
80
Hexagon nut - C JIS B 118...
56
50.046
5.500
C
78.7
93.56
45.9
34.7
85
Hexagon nut - C JIS B 118...
60
54.046
5.500
C
83.4
99.21
48.9
37.1
90
Hexagon nut - C JIS B 118...
64
57.505
6.000
C
88.2
104.86
52.4
39.5
95
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
GB/T6170-2000 - Hexagon nuts,style 1
Chinese Manufacturers
26.06.2017
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
JIS B 1181 TNDC - Hexagon thin nuts, double chamfered - coarse
Chinese Manufacturers
27.05.2014
JIS B 1181 TNDCF - Hexagon thin nuts, double chamfered - feine
Chinese Manufacturers
27.05.2014
GB808-88 - Small hexagon thin nuts-Fine pictch thred
Chinese Manufacturers
21.05.2014
JIS B 1181 TNU - Hexagon thin nuts, unchamfered - coarse
Chinese Manufacturers
27.05.2014
Pin - Pin
Aircomp
03.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성