GB 840-88 A - Plastic diamond knurlhead screws
Chinese Manufacturers
HUABIAO
Powered by
CAD모델 선택
{chinese_manufacturers/huabiao/gb840-88a.prj},{NB=Screws GB 840 M8X30},{IDNR=},{GUIGE=M8},{D=8.000},{P=1.000},{DK=25.000},{K=8.000},{R=50.000},{L=30.000},{LMIN=29.580},{LMAX=30.420}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
GUIGE
Thread specification
[mm]
D
[mm]
P
[mm]
DK
[mm]
K
[mm]
R
[mm]
L
Nominal
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB 840 M4X8
M4
4.000
0.500
12.000
5.000
25.000
8.000
7.710
8.290
Screws GB 840 M4X10
M4
4.000
0.500
12.000
5.000
25.000
10.000
9.710
10.290
Screws GB 840 M4X12
M4
4.000
0.500
12.000
5.000
25.000
12.000
11.650
12.350
Screws GB 840 M4X16
M4
4.000
0.500
12.000
5.000
25.000
16.000
15.650
16.350
Screws GB 840 M4X20
M4
4.000
0.500
12.000
5.000
25.000
20.000
19.580
20.420
Screws GB 840 M4X25
M4
4.000
0.500
12.000
5.000
25.000
25.000
24.580
25.420
Screws GB 840 M4X30
M4
4.000
0.500
12.000
5.000
25.000
30.000
29.580
30.420
Screws GB 840 M5X10
M5
5.000
0.500
16.000
6.000
32.000
10.000
9.710
10.290
Screws GB 840 M5X12
M5
5.000
0.500
16.000
6.000
32.000
12.000
11.650
12.350
Screws GB 840 M5X16
M5
5.000
0.500
16.000
6.000
32.000
16.000
15.650
16.350
Screws GB 840 M5X20
M5
5.000
0.500
16.000
6.000
32.000
20.000
19.580
20.420
Screws GB 840 M5X25
M5
5.000
0.500
16.000
6.000
32.000
25.000
24.580
25.420
Screws GB 840 M5X30
M5
5.000
0.500
16.000
6.000
32.000
30.000
29.580
30.420
Screws GB 840 M5X35
M5
5.000
0.500
16.000
6.000
32.000
35.000
34.500
35.500
Screws GB 840 M5X40
M5
5.000
0.500
16.000
6.000
32.000
40.000
39.500
40.500
Screws GB 840 M6X12
M6
6.000
0.750
20.000
6.000
40.000
12.000
11.650
12.350
Screws GB 840 M6X16
M6
6.000
0.750
20.000
6.000
40.000
16.000
15.650
16.350
Screws GB 840 M6X20
M6
6.000
0.750
20.000
6.000
40.000
20.000
19.580
20.420
Screws GB 840 M6X25
M6
6.000
0.750
20.000
6.000
40.000
25.000
24.580
25.420
Screws GB 840 M6X30
M6
6.000
0.750
20.000
6.000
40.000
30.000
29.580
30.420
Screws GB 840 M6X35
M6
6.000
0.750
20.000
6.000
40.000
35.000
34.500
35.500
Screws GB 840 M6X40
M6
6.000
0.750
20.000
6.000
40.000
40.000
39.500
40.500
Screws GB 840 M8X16
M8
8.000
1.000
25.000
8.000
50.000
16.000
15.650
16.350
Screws GB 840 M8X20
M8
8.000
1.000
25.000
8.000
50.000
20.000
19.580
20.420
Screws GB 840 M8X25
M8
8.000
1.000
25.000
8.000
50.000
25.000
24.580
25.420
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - Prevailing torque type all-metal hexagon nuts,style 2
Chinese Manufacturers
26.06.2017
GB 5790-86 B - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
GB 949-88 - Slotted raised countersunk head screws with waisted shank
Chinese Manufacturers
21.05.2014
LHLC-50 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GH 5789-86 A - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
LTB - Thrust Bushings
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성