GB/T 819.1-2000-Z - Countersunk flat head screws(common head style)with cross recess-Part 1:Steelof property class 4.8
Chinese Manufacturers
GQDJGJ
Powered by
CAD모델 선택
{chinese_manufacturers/gqdjgj/gb819.1-2000-z.prj},{NB=Screws GB/T 819.1 M4x14-Z},{IDNR=},{D=4.000},{P=0.700},{A=1.400},{B=38.000},{DK1=9.400},{DK=8.400},{DKMAX=8.4},{DKMIN=8.04},{K=2.700},{R=1.000},{X=1.750},{NO=2},{HM=4.600},{HH=2.600},{HHMAX=2.6},{HHMIN=2.1},{ZM=4.400},{HZ=2.510},{HZMAX=2.51},{HZMIN=2.06},{L=14.000},{LMIN=13.65},{LMAX=14.35}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
A
[mm]
B
[mm]
DK1
[mm]
DK
[mm]
DKMAX
ⁿ/ₐ
DKMIN
[mm]
K
[mm]
R
[mm]
X
[mm]
NO
ⁿ/ₐ
HM
[mm]
HH
depth
[mm]
HHMAX
[mm]
HHMIN
[mm]
ZM
[mm]
HZ
depth
[mm]
HZMAX
[mm]
HZMIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB/T 819.1 M1.6x3-...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
3.000
2.8
3.2
Screws GB/T 819.1 M1.6x4-...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
4.000
3.76
4.24
Screws GB/T 819.1 M1.6x5-...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
5.000
4.76
5.24
Screws GB/T 819.1 M1.6x6-...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
6.000
5.76
6.24
Screws GB/T 819.1 M1.6x8-...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
8.000
7.71
8.29
Screws GB/T 819.1 M1.6x10...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
10.000
9.71
10.29
Screws GB/T 819.1 M1.6x12...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
12.000
11.65
12.35
Screws GB/T 819.1 M1.6x14...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
14.000
13.65
14.35
Screws GB/T 819.1 M1.6x16...
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
16.000
15.65
16.35
Screws GB/T 819.1 M2x3-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
3.000
2.8
3.2
Screws GB/T 819.1 M2x4-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
4.000
3.76
4.24
Screws GB/T 819.1 M2x5-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
5.000
4.76
5.24
Screws GB/T 819.1 M2x6-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
6.000
5.76
6.24
Screws GB/T 819.1 M2x8-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
8.000
7.71
8.29
Screws GB/T 819.1 M2x10-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
10.000
9.71
10.29
Screws GB/T 819.1 M2x12-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
12.000
11.65
12.35
Screws GB/T 819.1 M2x14-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
14.000
13.65
14.35
Screws GB/T 819.1 M2x16-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
16.000
15.65
16.35
Screws GB/T 819.1 M2x20-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
20.000
19.58
20.42
Screws GB/T 819.1 M2.5x3-...
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
3.000
2.8
3.2
Screws GB/T 819.1 M2.5x4-...
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
4.000
3.76
4.24
Screws GB/T 819.1 M2.5x5-...
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
5.000
4.76
5.24
Screws GB/T 819.1 M2.5x6-...
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
6.000
5.76
6.24
Screws GB/T 819.1 M2.5x8-...
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
8.000
7.71
8.29
Screws GB/T 819.1 M2.5x10...
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
10.000
9.71
10.29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
GB 823-88 - Croos recessed small pan head screws
Chinese Manufacturers
21.05.2014
GB/T 13806.1-92 B - Fasteners for fine mechanics-Cross recessed screws
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
GB 15-88 - Cup head nib bolts with large head
Chinese Manufacturers
21.05.2014
Q330 - Prevailing torque type all-metal hexagon nuts with flange
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성