GB816-88 - Round nuts with set pin holes in side
Chinese Manufacturers
GQDJGJ
Powered by
CAD모델 선택
{chinese_manufacturers/gqdjgj/gb816-88.prj},{NB=Nuts GB 816 M4},{GUIGE=M4},{D=4.000},{P=0.500},{DK=10.000},{DKMAX=10.000},{DKMIN=9.780},{M=3.500},{MMAX=3.500},{MMIN=3.200},{D1=1.500},{T=2.000},{C=0.400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
GUIGE
Thread specification
ⁿ/ₐ
D
[mm]
P
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
D1
[mm]
T
[mm]
C
[mm]
Nuts GB 816 M2
M2
2.000
0.250
5.500
5.500
5.320
2.000
2.000
1.750
1.000
1.200
0.200
Nuts GB 816 M2.5
M2.5
2.500
0.350
7.000
7.000
6.780
2.200
2.200
1.950
1.200
1.200
0.200
Nuts GB 816 M3
M3
3.000
0.350
8.000
8.000
7.780
2.500
2.500
2.250
1.500
1.500
0.300
Nuts GB 816 M4
M4
4.000
0.500
10.000
10.000
9.780
3.500
3.500
3.200
1.500
2.000
0.400
Nuts GB 816 M5
M5
5.000
0.500
12.000
12.000
11.730
4.200
4.200
3.900
2.000
2.500
0.400
Nuts GB 816 M6
M6
6.000
0.750
14.000
14.000
13.730
5.000
5.000
4.700
2.500
3.000
0.500
Nuts GB 816 M8
M8
8.000
1.000
18.000
18.000
17.730
6.500
6.500
6.140
3.000
3.500
0.500
Nuts GB 816 M10
M10
10.000
1.250
22.000
22.000
21.670
8.000
8.000
7.640
3.500
4.000
0.800
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB812-88 - Round nuts
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - Rolling bearings-Self-aligning roller bearings-Boundar...
Chinese Manufacturers
21.05.2014
GB 15-88 - Cup head nib bolts with large head
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
GB 28-88 - Hexagon fit bolts with split pin hole on shank-Product grade A a...
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성