GH 5789-86 A - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
FANYI
Powered by
CAD모델 선택
{chinese_manufacturers/fanyi/gb5789-86a.prj},{NB=Bolts GB 5789 AM12X65},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DA=13.700},{DAMAXB=15.200},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=65.000},{LMIN=63.5},{LMAX=66.5},{LS=26.250},{LG=35.000},{P=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
B1
l<=125 re.
[mm]
B2
l>125 and l<=200 re.
[mm]
C
min
[mm]
DA
A max
[mm]
DAMAXB
[mm]
DC
max
[mm]
DS
max
[mm]
DSMIN
min
[mm]
DU
max
[mm]
DW
min
[mm]
E
min
[mm]
F
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
min
[mm]
R2
max
[mm]
R3
min
[mm]
R4
re.
[mm]
S
max
[mm]
SMIN
[mm]
T
max
[mm]
TMIN
[mm]
L
nominal
[mm]
LMIN
[mm]
LMAX
[mm]
LS
min for length of non-screw thread staff
[mm]
LG
max for length of clamp
[mm]
P
[mm]
Bolts GB 5789 AM5X10
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
10.000
9.3
10.7
0.000
2.400
0.500
Bolts GB 5789 AM5X12
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
12.000
11.1
12.9
0.000
2.400
0.500
Bolts GB 5789 AM5X16
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
16.000
15.1
16.9
0.000
2.400
0.500
Bolts GB 5789 AM5X20
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
20.000
18.9
21.1
0.000
4.000
0.500
Bolts GB 5789 AM5X25
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
25.000
23.9
26.1
5.000
9.000
0.500
Bolts GB 5789 AM5X30
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
30.000
28.9
31.1
10.000
14.000
0.500
Bolts GB 5789 AM5X35
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
35.000
33.7
36.3
15.000
19.000
0.500
Bolts GB 5789 AM5X40
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
40.000
38.7
41.3
20.000
24.000
0.500
Bolts GB 5789 AM5X45
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
45.000
43.7
46.3
25.000
29.000
0.500
Bolts GB 5789 AM5X50
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
50.000
48.7
51.3
30.000
34.000
0.500
Bolts GB 5789 AM6X12
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
12.000
11.1
12.9
0.000
3.000
0.750
Bolts GB 5789 AM6X16
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
16.000
15.1
16.9
0.000
3.000
0.750
Bolts GB 5789 AM6X20
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
20.000
18.9
21.1
0.000
3.000
0.750
Bolts GB 5789 AM6X25
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
25.000
23.9
26.1
0.000
7.000
0.750
Bolts GB 5789 AM6X30
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
30.000
28.9
31.1
7.000
12.000
0.750
Bolts GB 5789 AM6X35
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
35.000
33.7
36.3
12.000
17.000
0.750
Bolts GB 5789 AM6X40
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
40.000
38.7
41.3
17.000
22.000
0.750
Bolts GB 5789 AM6X45
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
45.000
43.7
46.3
22.000
27.000
0.750
Bolts GB 5789 AM6X50
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
50.000
48.7
51.3
27.000
32.000
0.750
Bolts GB 5789 AM6X55
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
55.000
53.5
56.5
32.000
37.000
0.750
Bolts GB 5789 AM6X60
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
60.000
58.5
61.5
37.000
42.000
0.750
Bolts GB 5789 AM8X16
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
16.000
15.1
16.9
0.000
4.000
1.000
Bolts GB 5789 AM8X20
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
20.000
18.9
21.1
0.000
4.000
1.000
Bolts GB 5789 AM8X25
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
25.000
23.9
26.1
0.000
4.000
1.000
Bolts GB 5789 AM8X30
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
30.000
28.9
31.1
0.000
8.000
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GH 5789-86 B - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
21.05.2014
Q330 - Prevailing torque type all-metal hexagon nuts with flange
Chinese Manufacturers
21.05.2014
GB815-88 A - Round nuts with drilled holes in one face
Chinese Manufacturers
21.05.2014
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
GB 823-88 - Croos recessed small pan head screws
Chinese Manufacturers
21.05.2014
GB 836-88 - Knurled screws with small head
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
HB4-21-2002 - Tee,A type,flared tube
Chinese Manufacturers
21.05.2014
Q199 - End face projection welding stud
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T301-1995-53000u - Rolling bearings-Thrust ball bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성