GB/T 68-2000 - Slotted countersunk flat head screws(common head style)
Chinese Manufacturers
BANGXIN
Powered by
CAD모델 선택
{chinese_manufacturers/bangxin/gb68-2000.prj},{NB=Screws GB/T 68 M4x35},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=35.000},{A=1.400},{DK=8.400},{K=2.700},{N=1.510},{R=1.000},{T=1.300},{X=1.750},{V=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
X
Length of the thread run-out
[mm]
Screws GB/T 68 M1.6x2.5
1.600
1.171
0.350
2.500
0.700
0.800
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x3
1.600
1.171
0.350
3.000
0.700
1.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x4
1.600
1.171
0.350
4.000
0.700
2.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x5
1.600
1.171
0.350
5.000
0.700
3.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x6
1.600
1.171
0.350
6.000
0.700
4.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x8
1.600
1.171
0.350
8.000
0.700
6.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x10
1.600
1.171
0.350
10.000
0.700
8.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x12
1.600
1.171
0.350
12.000
0.700
10.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x14
1.600
1.171
0.350
14.000
0.700
12.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M1.6x16
1.600
1.171
0.350
16.000
0.700
14.300
3.000
1.000
0.600
0.400
0.500
0.900
Screws GB/T 68 M2x3
2.000
1.509
0.400
3.000
0.800
1.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x4
2.000
1.509
0.400
4.000
0.800
2.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x5
2.000
1.509
0.400
5.000
0.800
3.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x6
2.000
1.509
0.400
6.000
0.800
4.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x8
2.000
1.509
0.400
8.000
0.800
6.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x10
2.000
1.509
0.400
10.000
0.800
8.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x12
2.000
1.509
0.400
12.000
0.800
10.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x14
2.000
1.509
0.400
14.000
0.800
12.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x16
2.000
1.509
0.400
16.000
0.800
14.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2x20
2.000
1.509
0.400
20.000
0.800
18.000
3.800
1.200
0.700
0.500
0.600
1.000
Screws GB/T 68 M2.5x4
2.500
1.948
0.450
4.000
0.900
1.600
4.700
1.500
0.800
0.600
0.750
1.100
Screws GB/T 68 M2.5x5
2.500
1.948
0.450
5.000
0.900
2.600
4.700
1.500
0.800
0.600
0.750
1.100
Screws GB/T 68 M2.5x6
2.500
1.948
0.450
6.000
0.900
3.600
4.700
1.500
0.800
0.600
0.750
1.100
Screws GB/T 68 M2.5x8
2.500
1.948
0.450
8.000
0.900
5.600
4.700
1.500
0.800
0.600
0.750
1.100
Screws GB/T 68 M2.5x10
2.500
1.948
0.450
10.000
0.900
7.600
4.700
1.500
0.800
0.600
0.750
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - Prevailing torque type all-metal hexagon nuts,style 2
Chinese Manufacturers
26.06.2017
LHLB-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB 5790-86 B - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LSB - Straight Bushings
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
LRPN - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
Q681 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
GB 83-88 - Square set screws with long dog point and rounded end
Chinese Manufacturers
21.05.2014
Q182 - Hexagon flange bolts-
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성