GB/T 65-2000 - Slotted cheese head screws
Chinese Manufacturers
BANGXIN
Powered by
CAD모델 선택
{chinese_manufacturers/bangxin/gb65-2000.prj},{NB=Screws GB/T 65 M4x25},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=25.000},{B=23.600},{DK=7.000},{K=2.600},{N=1.200},{T=1.100},{A=1.400},{R=0.200},{X=1.750},{BX=38.000},{V=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
X
Thread rudiment
[mm]
Screws GB/T 65 M1.6x2
1.600
1.171
0.350
2.000
1.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x3
1.600
1.171
0.350
3.000
2.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x4
1.600
1.171
0.350
4.000
3.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x5
1.600
1.171
0.350
5.000
4.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x6
1.600
1.171
0.350
6.000
5.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x8
1.600
1.171
0.350
8.000
7.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x10
1.600
1.171
0.350
10.000
9.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x12
1.600
1.171
0.350
12.000
11.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x14
1.600
1.171
0.350
14.000
13.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M1.6x16
1.600
1.171
0.350
16.000
15.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
Screws GB/T 65 M2x3
2.000
1.509
0.400
3.000
2.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x4
2.000
1.509
0.400
4.000
3.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x5
2.000
1.509
0.400
5.000
4.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x6
2.000
1.509
0.400
6.000
5.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x8
2.000
1.509
0.400
8.000
7.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x10
2.000
1.509
0.400
10.000
9.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x12
2.000
1.509
0.400
12.000
11.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x14
2.000
1.509
0.400
14.000
13.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x16
2.000
1.509
0.400
16.000
15.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2x20
2.000
1.509
0.400
20.000
19.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
Screws GB/T 65 M2.5x3
2.500
1.948
0.450
3.000
2.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
Screws GB/T 65 M2.5x4
2.500
1.948
0.450
4.000
3.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
Screws GB/T 65 M2.5x5
2.500
1.948
0.450
5.000
4.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
Screws GB/T 65 M2.5x6
2.500
1.948
0.450
6.000
5.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
Screws GB/T 65 M2.5x8
2.500
1.948
0.450
8.000
7.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - Prevailing torque type all-metal hexagon nuts,style 2
Chinese Manufacturers
26.06.2017
GB/T 819.2-1997-Z1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
HB4-29-2002 - Cross,F type,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
GB 949-88 - Slotted raised countersunk head screws with waisted shank
Chinese Manufacturers
21.05.2014
HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 840-88 A - Plastic diamond knurlhead screws
Chinese Manufacturers
21.05.2014
GB805-88 - Tight nuts
Chinese Manufacturers
21.05.2014
GB 5790-86 B - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성