카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6027 - Direct-acting 2/2 way plunger valve
Buerkert
Products (A - Z)
6027
Powered by
CAD모델 선택
{buerkert/produkteaz/6027/6027.prj},{NB=6027-A-5-EPDM / EPDM-MS-G 3/8-42-024 / 50},{BUNR=257933},{PPATH=6027sbl.prj},{WW=A},{DN=5.0},{LTA=G 3/8},{DWST=EPDM / EPDM},{WKST=MS},{SPFR=024 / 50},{SG=42.000},{V1=SG=k},{EX=-},{SE=Plan},{GVZ=2},{DS=1.000},{CNSMASSEXACT=0.884}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
TYPECODE
Geräteschlüssel
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
[mm]
DWST
Sealing material
[mm]
WKST
Body material
[mm]
SPFR
voltage / frequency V/Hz
[V/Hz]
SG
Coil size
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6027-A-3-FKM / FKM-VA-G 1...
178239
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.769
6027-A-3-FKM / FKM-VA-G 1...
178240
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.793
6027-A-3-FKM / FKM-VA-G 1...
178241
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.763
6027-A-4-FKM / FKM-VA-G 1...
178243
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.762
6027-A-4-FKM / FKM-VA-G 1...
178244
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.771
6027-A-4-FKM / FKM-VA-G 1...
178245
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.762
6027-A-5-FKM / FKM-VA-G 1...
178247
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
178248
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.767
6027-A-5-FKM / FKM-VA-G 1...
178249
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.763
6027-A-6-FKM / FKM-VA-G 1...
178251
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.766
6027-A-6-FKM / FKM-VA-G 1...
178252
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.760
6027-A-6-FKM / FKM-VA-G 1...
178253
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.761
6027-A-3-FKM / FKM-VA-G 1...
184720
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
184721
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
184722
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
184723
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
204487
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
204617
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
221504
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
224883
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
236298
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
241617
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
241885
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
259258
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
110 / 50
42.000
0.761
6027-A-3-FKM / FKM-VA-G 1...
259994
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성