카탈로그: Boteco
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B224 AE - SELF-EXTINGUISHING VO FIXED HANDLE WITH THROUGH-HOLE
Boteco
BRIDGE HANDLES
Powered by
CAD모델 선택
{boteco/maniglie/b224_ae.prj},{NB=B224120.TG06.501AE},{ART=B224120.TG06.501AE},{L=140},{I=120},{B=24},{M=14},{H=40},{H1=29},{H2=15},{H3=7},{D=14},{DX=14.0},{D1=6.5},{PESO=42},{F1=4800},{F2=3200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ART
Art.
ⁿ/ₐ
L
[mm]
I
[mm]
B
[mm]
M
[mm]
H
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
D
d
[mm]
D1
d1
[mm]
PESO
Weight
[g]
F1
[N]
F2
[N]
B224094.TG06.501AE
B224094.TG06.501AE
110
94
21
13
37
29
13
7
11
6.5
22
2500
1250
B224117.TG06.501AE
B224117.TG06.501AE
140
117
24
13
40
29
15
7
14
6.5
43
4400
3000
B224117.TG08.501AE
B224117.TG08.501AE
140
117
24
13
40
29
15
9
14
8.5
39
4400
3000
B224120.TG06.501AE
B224120.TG06.501AE
140
120
24
14
40
29
15
7
14
6.5
42
4800
3200
B224120.TG08.501AE
B224120.TG08.501AE
140
120
24
14
40
29
15
9
14
8.5
39
4800
3200
B224132.TG08.501AE
B224132.TG08.501AE
151
132
26
14
43
31
16
9
14
8.5
63
3400
3200
B224180.TG08.501AE
B224180.TG08.501AE
200
180
28
17
51
39
21
9
14,5
8.5
74
4000
3000
B224235.TG10.501AE
B224235.TG10.501AE
262
235
32
20
53
40
21
11
17
10.5
123
3800
3000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
J185 - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TOGGLE...
Boteco
17.11.2021
A592 - ZAMAK ALLOY INDEXED CLAMPING LEVER WITH THREADED INSERT
Boteco
17.11.2021
G650 - 6-LOBE HANDWHEEL WITH PLUG AND THREADED INSERT
Boteco
17.11.2021
D214 - THREE ARM CONTROL HANDWHEEL WITH SMOOTH OR THREADED HOLE
Boteco
17.11.2021
J184 - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE LAT...
Boteco
17.11.2021
L805 - ''EUROMODEL'' WINGNUT WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
C199 B - SOLID CONTROL HANDWHEEL WITH CENTRAL FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
K870 - POSITION INDICATOR ADAPTER FOR SPOKE HANDWHEEL
Boteco
17.11.2021
L270 CIN - T HANDLE WITH THREAD STAINLESS STEEL INSERT
Boteco
17.11.2021
L754 - LARGE WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
F189 - CROSS HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성