카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1226 - Prevailing torque type hex lock nuts with polyamide sealing ring (Seal-Lock®), cl. 8, phosphated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 1226 Prevailing torque type hex lock nuts with polyamide sealing ring
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_600/01_300_600_30/bn_1226/bn_1226.prj},{NB=BN 1226 1444891 prevailing torque type hex lock nut M8},{CNSORDERNO=1444891},{BNARTNR=1444891},{BNNORM1=Seal-Lock®},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=phosphatiert},{D=8.000},{P=1.250},{D2=17.000},{D3=12.000},{H=8.500},{S=13.000},{A=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
[mm]
D3
[mm]
H
[mm]
S
[mm]
A
[mm]
BN 1226 1444883 prevailin...
1444883
Seal-Lock®
Steel 8
phosphated
6.000
4.917
1.000
12.000
9.000
7.000
10.000
1.500
BN 1226 1444891 prevailin...
1444891
Seal-Lock®
Steel 8
phosphated
8.000
6.647
1.250
17.000
12.000
8.500
13.000
2.000
BN 1226 1444905 prevailin...
1444905
Seal-Lock®
Steel 8
phosphated
10.000
8.376
1.500
21.000
16.000
9.000
17.000
3.000
BN 1226 1444913 prevailin...
1444913
Seal-Lock®
Steel 8
phosphated
12.000
10.106
1.750
23.000
18.000
10.000
19.000
3.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성