카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 825 - Snap rings for shafts round wire (DIN 7993 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 825 Snap rings for shafts round wire
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_300/01_300_300_20/bn_825/bn_825.prj},{NB=BN 825 1286226 snap rings for shaft A 30},{CNSORDERNO=1286226},{BNARTNR=1286226},{BNNORM1=DIN 7993 A},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=30.000},{D2=27.700},{D3=28.000},{D4=2.000},{E=3.000},{R=1.100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Shaft diameter
[mm]
D2
Ring inner diameter
[mm]
D3
Cut-in diameter
[mm]
D4
Ring cross section
[mm]
E
Opening approx.
[mm]
R
Slot radius
[mm]
BN 825 1286048 snap rings...
1286048
DIN 7993 A
Spring steel
black
4.000
3.100
3.200
0.800
1.000
0.500
BN 825 1286056 snap rings...
1286056
DIN 7993 A
Spring steel
black
5.000
4.100
4.200
0.800
1.000
0.500
BN 825 1286064 snap rings...
1286064
DIN 7993 A
Spring steel
black
6.000
5.100
5.200
0.800
1.000
0.500
BN 825 1286072 snap rings...
1286072
DIN 7993 A
Spring steel
black
7.000
6.100
6.200
0.800
2.000
0.500
BN 825 1286080 snap rings...
1286080
DIN 7993 A
Spring steel
black
8.000
7.100
7.200
0.800
2.000
0.500
BN 825 1286099 snap rings...
1286099
DIN 7993 A
Spring steel
black
10.000
9.100
9.200
0.800
2.000
0.500
BN 825 1286102 snap rings...
1286102
DIN 7993 A
Spring steel
black
12.000
10.800
11.000
1.000
3.000
0.600
BN 825 1286110 snap rings...
1286110
DIN 7993 A
Spring steel
black
14.000
12.800
13.000
1.000
3.000
0.600
BN 825 1286129 snap rings...
1286129
DIN 7993 A
Spring steel
black
16.000
14.200
14.400
1.600
3.000
0.900
BN 825 1286137 snap rings...
1286137
DIN 7993 A
Spring steel
black
18.000
16.200
16.400
1.600
3.000
0.900
BN 825 1286145 snap rings...
1286145
DIN 7993 A
Spring steel
black
20.000
17.700
18.000
2.000
3.000
1.100
BN 825 1286153 snap rings...
1286153
DIN 7993 A
Spring steel
black
22.000
19.700
20.000
2.000
3.000
1.100
BN 825 1286161 snap rings...
1286161
DIN 7993 A
Spring steel
black
24.000
21.700
22.000
2.000
3.000
1.100
BN 825 1286188 snap rings...
1286188
DIN 7993 A
Spring steel
black
25.000
22.700
23.000
2.000
3.000
1.100
BN 825 1286196 snap rings...
1286196
DIN 7993 A
Spring steel
black
26.000
23.700
24.000
2.000
3.000
1.100
BN 825 1286218 snap rings...
1286218
DIN 7993 A
Spring steel
black
28.000
25.700
26.000
2.000
3.000
1.100
BN 825 1286226 snap rings...
1286226
DIN 7993 A
Spring steel
black
30.000
27.700
28.000
2.000
3.000
1.100
BN 825 1286234 snap rings...
1286234
DIN 7993 A
Spring steel
black
32.000
29.100
29.500
2.500
4.000
1.400
BN 825 1286242 snap rings...
1286242
DIN 7993 A
Spring steel
black
35.000
32.100
32.500
2.500
4.000
1.400
BN 825 1286250 snap rings...
1286250
DIN 7993 A
Spring steel
black
38.000
35.100
35.500
2.500
4.000
1.400
BN 825 1286269 snap rings...
1286269
DIN 7993 A
Spring steel
black
40.000
37.100
37.500
2.500
4.000
1.400
BN 825 1286277 snap rings...
1286277
DIN 7993 A
Spring steel
black
42.000
39.000
39.500
2.500
4.000
1.400
BN 825 1286285 snap rings...
1286285
DIN 7993 A
Spring steel
black
45.000
42.000
42.500
2.500
4.000
1.400
BN 825 1286293 snap rings...
1286293
DIN 7993 A
Spring steel
black
48.000
45.000
45.500
2.500
4.000
1.400
BN 825 1286307 snap rings...
1286307
DIN 7993 A
Spring steel
black
50.000
47.000
47.500
2.500
4.000
1.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성