카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 878 - Slotted spring pins light duty (ISO 13337; ~DIN 7346), steel hardened, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 878 Slotted spring pins light duty
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_10/bn_878/bn_878.prj},{NB=BN 878 1330748 slotted spring pin 5x28},{CNSORDERNO=1330748},{BNARTNR=1330748},{BNNORM1=ISO 13337},{BNNORM2=~DIN 7346},{CNSMAT=Stahl gehärtet 420-560 HV},{BNMAT=Stahl gehärtet 420-560 HV},{BNSURFACE=schwarz},{D1=5.0},{L=28},{D1MAX=5.600},{D1MIN=5.400},{D2=4.400},{AMAX=0.700},{A=0.500},{S=0.500},{LMAX=28.500},{LMIN=27.500},{VERS=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
D2
Inner diameter
[mm]
A
min.
[mm]
S
Thickness
[mm]
BN 878 1329782 slotted sp...
1329782
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
4
1.900
0.200
0.200
BN 878 1329790 slotted sp...
1329790
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
6
1.900
0.200
0.200
BN 878 1329804 slotted sp...
1329804
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
8
1.900
0.200
0.200
BN 878 1329812 slotted sp...
1329812
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
10
1.900
0.200
0.200
BN 878 1329820 slotted sp...
1329820
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
12
1.900
0.200
0.200
BN 878 1329839 slotted sp...
1329839
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
14
1.900
0.200
0.200
BN 878 1329847 slotted sp...
1329847
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
16
1.900
0.200
0.200
BN 878 1329855 slotted sp...
1329855
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
18
1.900
0.200
0.200
BN 878 1329863 slotted sp...
1329863
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
20
1.900
0.200
0.200
BN 878 1329871 slotted sp...
1329871
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
22
1.900
0.200
0.200
BN 878 1329898 slotted sp...
1329898
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
24
1.900
0.200
0.200
BN 878 1329901 slotted sp...
1329901
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
26
1.900
0.200
0.200
BN 878 1329936 slotted sp...
1329936
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.0
30
1.900
0.200
0.200
BN 878 1329952 slotted sp...
1329952
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
6
2.300
0.250
0.250
BN 878 1329960 slotted sp...
1329960
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
8
2.300
0.250
0.250
BN 878 1329979 slotted sp...
1329979
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
10
2.300
0.250
0.250
BN 878 1329987 slotted sp...
1329987
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
12
2.300
0.250
0.250
BN 878 1329995 slotted sp...
1329995
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
14
2.300
0.250
0.250
BN 878 1330004 slotted sp...
1330004
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
16
2.300
0.250
0.250
BN 878 1330012 slotted sp...
1330012
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
18
2.300
0.250
0.250
BN 878 1330020 slotted sp...
1330020
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
20
2.300
0.250
0.250
BN 878 1330047 slotted sp...
1330047
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
24
2.300
0.250
0.250
BN 878 1330055 slotted sp...
1330055
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
26
2.300
0.250
0.250
BN 878 1330071 slotted sp...
1330071
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
2.5
30
2.300
0.250
0.250
BN 878 1330098 slotted sp...
1330098
ISO 13337
~DIN 7346
Steel hardened to 420-560...
black
3.0
4
2.700
0.250
0.300
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성