카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 436 - Stud bolts tap end with interference fit, length ~1,25d (DIN 939; SN 212202), 8.8, blackened / plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.50 Stud bolts
BN 436 Stud bolts tap end with interference fit, length ~1,25d
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_50/bn_436/bn_436.prj},{NB=BN 436 1185810 stud bolt M10x40},{CNSORDERNO=1185810},{BNARTNR=1185810},{BNNORM1=DIN 939},{BNNORM2=SN 212202},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=geschwärzt / blank},{D=10.000},{P=1.500},{DIN962THREAD2=},{DE=10.000},{P3=1.500},{DIN962THREAD1=},{L=40.000},{B1=12.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{X1=1.900},{X2=3.800},{SDDP=7.000},{SDZ1=2.500},{SD1=2.500},{SLE=5.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DE
Nominal diameter, screw-in
[mm]
DE3
Core diameter of screw-in
[mm]
P3
Pitch screw-in
[mm]
L1
Overall length
[mm]
L
Length
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X1
Length of thread run-out
[mm]
X2
Length of thread run-out
[mm]
BN 436 3093165 stud bolt ...
3093165
DIN 939
SN 212202
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
23.500
16.000
7.500
10.500
18.000
24.000
0.000
1.250
2.500
BN 436 1221280 stud bolt ...
1221280
DIN 939
SN 212202
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
27.500
20.000
7.500
14.500
18.000
24.000
0.000
1.250
2.500
BN 436 1221515 stud bolt ...
1221515
DIN 939
SN 212202
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
32.500
25.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 436 1221523 stud bolt ...
1221523
DIN 939
SN 212202
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
37.500
30.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 436 1221558 stud bolt ...
1221558
DIN 939
SN 212202
Steel 8.8
blackened / blank
6.000
4.773
1.000
6.000
4.773
1.000
47.500
40.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 436 1185667 stud bolt ...
1185667
DIN 939
SN 212202
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
35.000
25.000
10.000
18.800
22.000
28.000
0.000
1.600
3.200
BN 436 1185675 stud bolt ...
1185675
DIN 939
SN 212202
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
40.000
30.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 436 1185683 stud bolt ...
1185683
DIN 939
SN 212202
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
45.000
35.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 436 1185691 stud bolt ...
1185691
DIN 939
SN 212202
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
50.000
40.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 436 1185705 stud bolt ...
1185705
DIN 939
SN 212202
Steel 8.8
blackened / blank
8.000
6.466
1.250
8.000
6.466
1.250
55.000
45.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 436 1185780 stud bolt ...
1185780
DIN 939
SN 212202
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
37.000
25.000
12.000
18.200
26.000
32.000
45.000
1.900
3.800
BN 436 1185799 stud bolt ...
1185799
DIN 939
SN 212202
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
42.000
30.000
12.000
23.200
26.000
32.000
45.000
1.900
3.800
BN 436 1185802 stud bolt ...
1185802
DIN 939
SN 212202
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
47.000
35.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 436 1185810 stud bolt ...
1185810
DIN 939
SN 212202
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
52.000
40.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 436 1185829 stud bolt ...
1185829
DIN 939
SN 212202
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
57.000
45.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 436 1185837 stud bolt ...
1185837
DIN 939
SN 212202
Steel 8.8
blackened / blank
10.000
8.160
1.500
10.000
8.160
1.500
62.000
50.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 436 1185918 stud bolt ...
1185918
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
45.000
30.000
15.000
22.700
30.000
36.000
49.000
2.200
4.300
BN 436 1185926 stud bolt ...
1185926
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
50.000
35.000
15.000
27.700
30.000
36.000
49.000
2.200
4.300
BN 436 1185934 stud bolt ...
1185934
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
55.000
40.000
15.000
30.000
30.000
36.000
49.000
2.200
4.300
BN 436 1185942 stud bolt ...
1185942
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
60.000
45.000
15.000
30.000
30.000
36.000
49.000
2.200
4.300
BN 436 1185950 stud bolt ...
1185950
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
65.000
50.000
15.000
30.000
30.000
36.000
49.000
2.200
4.300
BN 436 1185969 stud bolt ...
1185969
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
70.000
55.000
15.000
30.000
30.000
36.000
49.000
2.200
4.300
BN 436 1185977 stud bolt ...
1185977
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
75.000
60.000
15.000
30.000
30.000
36.000
49.000
2.200
4.300
BN 436 1185985 stud bolt ...
1185985
DIN 939
SN 212202
Steel 8.8
blackened / blank
12.000
9.853
1.750
12.000
9.853
1.750
80.000
65.000
15.000
30.000
30.000
36.000
49.000
2.200
4.300
BN 436 1186051 stud bolt ...
1186051
DIN 939
SN 212202
Steel 8.8
blackened / blank
14.000
11.546
2.000
14.000
11.546
2.000
58.000
40.000
18.000
32.000
34.000
40.000
53.000
2.500
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성