카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
27632-01 - Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240-1 maintenance-free
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27632-01.prj},{NB=B0554.30_0},{BESTBLOHM=B0554.30},{AUSF=Rechtsgewinde},{ROT=0},{MATERIAL=Vergütungsstahl},{D=30},{D1=M30x2,0},{D2=40.0},{D3=50},{A=110},{B=73},{B1=15.0},{H=22},{H1=22.0},{K=40.7},{L=56},{L1=146.5},{SW=41},{W=6},{TZD=66.5},{TZS=110.00},{GEW=0.8900},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=MIN},{XROT=0,[-$W.:$W.]},{NDM=30.0},{ST=2.00},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=35},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Key-wide
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0554.06
B0554.06
Rechtsgewinde
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Yes
84833080
B0554.08
B0554.08
Rechtsgewinde
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Yes
84833080
B0554.10
B0554.10
Rechtsgewinde
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
B0554.10125
B0554.10125
Rechtsgewinde
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
B0554.12
B0554.12
Rechtsgewinde
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
B0554.12125
B0554.12125
Rechtsgewinde
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
B0554.17
B0554.17
Rechtsgewinde
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Yes
84833080
B0554.20
B0554.20
Rechtsgewinde
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Yes
84833080
B0554.25
B0554.25
Rechtsgewinde
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Yes
84833080
B0554.30
B0554.30
Rechtsgewinde
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Yes
84833080
B0554.061
B0554.061
Linksgewinde
6
M6x1,0
10.0
13
30
21
5.0
6
4.4
10.0
11
40.5
11
13
3.6
8.15
0.0160
Yes
84833080
B0554.081
B0554.081
Linksgewinde
8
M8x1,25
12.5
16
36
24
5.0
8
6.0
13.0
15
48.0
14
15
5.8
12.90
0.0280
Yes
84833080
B0554.101
B0554.101
Linksgewinde
10
M10x1,5
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
B0554.101251
B0554.101251
Linksgewinde
10
M10X1,25
15.0
19
43
29
6.5
9
7.0
16.0
20
57.5
17
12
8.7
17.60
0.0500
Yes
84833080
B0554.121
B0554.121
Linksgewinde
12
M12x1,75
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
B0554.121251
B0554.121251
Linksgewinde
12
M12X1,25
17.5
22
50
34
6.5
10
8.0
18.0
23
67.0
19
11
11.4
24.50
0.0860
Yes
84833080
B0554.171
B0554.171
Linksgewinde
17
M16x2,0
24.0
30
67
46
10.0
14
14.0
25.0
34
90.0
27
10
22.4
45.00
0.1900
Yes
84833080
B0554.201
B0554.201
Linksgewinde
20
M20x1,5
27.5
35
77
53
10.0
16
16.0
29.0
40
103.5
32
9
31.5
60.00
0.3200
Yes
84833080
B0554.251
B0554.251
Linksgewinde
25
M24x2,0
33.5
42
94
64
12.0
20
20.0
35.5
48
126.0
36
7
51.0
83.00
0.5600
Yes
84833080
B0554.301
B0554.301
Linksgewinde
30
M30x2,0
40.0
50
110
73
15.0
22
22.0
40.7
56
146.5
41
6
66.5
110.00
0.8900
Yes
84833080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성