카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 3112 - Goupille cylindrique phosphatée
Berger Tools
rabourdin
ELEMENTS STANDARD
CENTRAGE
Powered by
CAD모델 선택
{berger_tools/rabourdin/elements20standard/centrage/ref2e203112.prj},{NB=3112-2_5-8},{NAME=3112-2_5-8},{INAME=31122d2_52d8},{SHA256=jR5w7dM2hZgMqnZKt2VYiWJ2wLaNl+w6aaKNfe+Lq+U=},{ARTNR=3112-2,5-8},{REF=3112-2,5-8},{DESC=REF. 3112 D=2,5 L=8 mm},{D=2.5},{L=8},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/501.pdf}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 3112 D=1 L=10 mm
3112-1,0-10
REF. 3112 D=1 L=10 mm
1.0
10
REF. 3112 D=1 L=12 mm
3112-1,0-12
REF. 3112 D=1 L=12 mm
1.0
12
REF. 3112 D=1 L=5 mm
3112-1,0-5
REF. 3112 D=1 L=5 mm
1.0
5
REF. 3112 D=1 L=8 mm
3112-1,0-8
REF. 3112 D=1 L=8 mm
1.0
8
REF. 3112 D=10 L=100 mm
3112-10,0-100
REF. 3112 D=10 L=100 mm
10.0
100
REF. 3112 D=10 L=110 mm
3112-10,0-110
REF. 3112 D=10 L=110 mm
10.0
110
REF. 3112 D=10 L=120 mm
3112-10,0-120
REF. 3112 D=10 L=120 mm
10.0
120
REF. 3112 D=10 L=140 mm
3112-10,0-140
REF. 3112 D=10 L=140 mm
10.0
140
REF. 3122 D=10 L=24 mm
3112-10,0-24
REF. 3122 D=10 L=24 mm
10.0
24
REF. 3122 D=10 L=28 mm
3112-10,0-28
REF. 3122 D=10 L=28 mm
10.0
28
REF. 3112 D=10 L=30 mm
3112-10,0-30
REF. 3112 D=10 L=30 mm
10.0
30
REF. 3112 D=10 L=32 mm
3112-10,0-32
REF. 3112 D=10 L=32 mm
10.0
32
REF. 3112 D=10 L=36 mm
3112-10,0-36
REF. 3112 D=10 L=36 mm
10.0
36
REF. 3112 D=10 L=40 mm
3112-10,0-40
REF. 3112 D=10 L=40 mm
10.0
40
REF. 3112 D=10 L=45 mm
3112-10,0-45
REF. 3112 D=10 L=45 mm
10.0
45
REF. 3112 D=10 L=50 mm
3112-10,0-50
REF. 3112 D=10 L=50 mm
10.0
50
REF. 3112 D=10 L=55 mm
3112-10,0-55
REF. 3112 D=10 L=55 mm
10.0
55
REF. 3112 D=10 L=60 mm
3112-10,0-60
REF. 3112 D=10 L=60 mm
10.0
60
REF. 3112 D=10 L=65 mm
3112-10,0-65
REF. 3112 D=10 L=65 mm
10.0
65
REF. 3112 D=10 L=70 mm
3112-10,0-70
REF. 3112 D=10 L=70 mm
10.0
70
REF. 3112 D=10 L=75 mm
3112-10,0-75
REF. 3112 D=10 L=75 mm
10.0
75
REF. 3112 D=10 L=80 mm
3112-10,0-80
REF. 3112 D=10 L=80 mm
10.0
80
REF. 3112 D=10 L=85 mm
3112-10,0-85
REF. 3112 D=10 L=85 mm
10.0
85
REF. 3112 D=10 L=90 mm
3112-10,0-90
REF. 3112 D=10 L=90 mm
10.0
90
REF. 3112 D=12 L=100 mm
3112-12,0-100
REF. 3112 D=12 L=100 mm
12.0
100
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 23400 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
REF. 501 - Goupille cylindrique
Berger Tools
20.02.2019
REF. 503 - Goupille cylindrique en acier inoxydable
Berger Tools
20.02.2019
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 610201 - Hexagon socket head cap screw - Stainless steel A4L-100 - I...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 510201 - Vis à tête cylindrique six pans creux CHC - Inox A4-80 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
03152-10 - Positioning pin steel for centring units
norelem
30.05.2024
03152-11 - Positioning bush steel for centring units
norelem
30.05.2024
REF. 3122 - Goupille cylindrique phosphatée à trou taraudé
Berger Tools
20.02.2019
Reference 23210 - Hexagon socket head cap screw full thread - ISO 4762 DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
REF. 521 - Goupille cylindrique à trou taraudé
Berger Tools
20.02.2019
SRP - Slotted spring pin - ISO 8752 - Stainless steel 304
HPC
03.08.2023
REF. 638 - Ejecteur en acier inoxydable nitruré rodé NITRORINOX GR®
Berger Tools
20.02.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성