카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216524 - Conical spring washer - Stainless steel A2 - DIN 6796
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_16/a2/216524.prj},{NB=bene_inox_216524-8},{REF=216524-8},{MAT=Acier inoxydable A2},{D=8},{D1=8.4},{D2=18},{H=2.0},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
H
Height
[mm]
Béné Inox 216524-3
216524-3
Acier inoxydable A2
3
3.2
7
0.6
Béné Inox 216524-4
216524-4
Acier inoxydable A2
4
4.3
9
1.0
Béné Inox 216524-5
216524-5
Acier inoxydable A2
5
5.3
11
1.2
Béné Inox 216524-6
216524-6
Acier inoxydable A2
6
6.4
14
1.5
Béné Inox 216524-8
216524-8
Acier inoxydable A2
8
8.4
18
2.0
Béné Inox 216524-10
216524-10
Acier inoxydable A2
10
10.5
23
2.5
Béné Inox 216524-12
216524-12
Acier inoxydable A2
12
13.0
29
3.0
Béné Inox 216524-14
216524-14
Acier inoxydable A2
14
15.0
35
3.5
Béné Inox 216524-16
216524-16
Acier inoxydable A2
16
17.0
39
4.0
Béné Inox 216524-20
216524-20
Acier inoxydable A2
20
21.0
45
5.0
Béné Inox 216524-24
216524-24
Acier inoxydable A2
24
25.0
56
6.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 216505 - Plain stamped washer type "L" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416524 - Rondelle élastique conique - DIN 6796
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210202 - Hexagon socket button head cap screw - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416519 - Machined cup washer - Stainless steel A4 - NF E 27-619
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
SCHNORR Safety Washer "S" - Metric
Schnorr
23.11.2021
Reference 62524 - Conical spring washer - DIN 6796 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
01.09.2020
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210218 - Wing screws american form - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
23.01.2023
Modèle 216515 - Serrated conical spring washer CS - Middle-sized - Stainles...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 216525 - Spring lock washer square section - stainless steel A2 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215604 - Hexagon domed cap nut with welded cap - Stainless steel A2 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215602 - Prevailing torque type - hexagon nut with plastic insert - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 215611 - Hexagon head nut - Stainless steel A2 - ISO 4032
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성