카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216501 - Plain stamped washer type "M" - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_16/a2/216501.prj},{NB=bene_inox_216501-12},{REF=216501-12},{MAT=Acier inoxydable A2},{D=12},{D1=14.00},{D2=27.0},{S=2.5},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216501-1,6
216501-1,6
Acier inoxydable A2
1.6
1.70
4.7
0.5
Béné Inox 216501-2
216501-2
Acier inoxydable A2
2
2.20
5.5
0.3
Béné Inox 216501-2,5
216501-2,5
Acier inoxydable A2
2.5
2.70
7.0
0.5
Béné Inox 216501-3
216501-3
Acier inoxydable A2
3
3.25
8.0
0.8
Béné Inox 216501-4
216501-4
Acier inoxydable A2
4
4.50
10.0
0.8
Béné Inox 216501-5
216501-5
Acier inoxydable A2
5
5.50
12.0
1.0
Béné Inox 216501-6
216501-6
Acier inoxydable A2
6
7.00
14.0
1.2
Béné Inox 216501-7
216501-7
Acier inoxydable A2
6
7.00
14.0
1.2
Béné Inox 216501-8
216501-8
Acier inoxydable A2
8
9.00
18.0
1.5
Béné Inox 216501-10
216501-10
Acier inoxydable A2
10
11.00
22.0
2.0
Béné Inox 216501-12
216501-12
Acier inoxydable A2
12
14.00
27.0
2.5
Béné Inox 216501-14
216501-14
Acier inoxydable A2
14
16.00
30.0
2.5
Béné Inox 216501-16
216501-16
Acier inoxydable A2
16
18.00
32.0
3.0
Béné Inox 216501-18
216501-18
Acier inoxydable A2
18
20.00
36.0
3.0
Béné Inox 216501-20
216501-20
Acier inoxydable A2
20
22.00
40.0
3.0
Béné Inox 216501-22
216501-22
Acier inoxydable A2
22
24.00
45.0
3.0
Béné Inox 216501-24
216501-24
Acier inoxydable A2
24
27.00
50.0
4.0
Béné Inox 216501-27
216501-27
Acier inoxydable A2
27
30.00
55.0
4.0
Béné Inox 216501-30
216501-30
Acier inoxydable A2
30
33.00
60.0
4.0
Béné Inox 216501-33
216501-33
Acier inoxydable A2
33
34.60
65.0
5.0
Béné Inox 216501-36
216501-36
Acier inoxydable A2
36
37.60
70.0
5.0
Béné Inox 216501-39
216501-39
Acier inoxydable A2
39
40.60
75.0
6.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성