카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 412401 - Vis à tôle cylindrique large fendue - DIN 7971 - ISO 1481
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 12 - Self tapping screws
Stainless steel A4
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_12/a4/412401.prj},{NB=bene_inox_412401-4,2X25},{REF=412401-4,2X25},{MAT=Acier inoxydable A4},{D=4.2},{D3=3.100},{P=1.400},{L=25.0},{A=1.400},{U=3.700},{DK=8.200},{N=1.200},{R=0.200},{RF=1.2},{T=1.000},{K=2.45},{EMP=2},{SHOW=1},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Béné Inox 412401-2,9X6,5
412401-2,9X6,5
2.9x6.5
Acier inoxydable A4
2.9
6.5
5.600
1.75
1
Béné Inox 412401-2,9X9,5
412401-2,9X9,5
2.9x9.5
Acier inoxydable A4
2.9
9.5
5.600
1.75
1
Béné Inox 412401-2,9X13
412401-2,9X13
2.9x13
Acier inoxydable A4
2.9
13.0
5.600
1.75
1
Béné Inox 412401-2,9X16
412401-2,9X16
2.9x16
Acier inoxydable A4
2.9
16.0
5.600
1.75
1
Béné Inox 412401-3,5X6,5
412401-3,5X6,5
3.5x6.5
Acier inoxydable A4
3.5
6.5
6.900
2.10
2
Béné Inox 412401-3,5X9,5
412401-3,5X9,5
3.5x9.5
Acier inoxydable A4
3.5
9.5
6.900
2.10
2
Béné Inox 412401-3,5X13
412401-3,5X13
3.5x13
Acier inoxydable A4
3.5
13.0
6.900
2.10
2
Béné Inox 412401-3,5X16
412401-3,5X16
3.5x16
Acier inoxydable A4
3.5
16.0
6.900
2.10
2
Béné Inox 412401-3,5X19
412401-3,5X19
3.5x19
Acier inoxydable A4
3.5
19.0
6.900
2.10
2
Béné Inox 412401-4,2X9,5
412401-4,2X9,5
4.2x9.5
Acier inoxydable A4
4.2
9.5
8.200
2.45
2
Béné Inox 412401-4,2X13
412401-4,2X13
4.2x13
Acier inoxydable A4
4.2
13.0
8.200
2.45
2
Béné Inox 412401-4,2X16
412401-4,2X16
4.2x16
Acier inoxydable A4
4.2
16.0
8.200
2.45
2
Béné Inox 412401-4,2X19
412401-4,2X19
4.2x19
Acier inoxydable A4
4.2
19.0
8.200
2.45
2
Béné Inox 412401-4,2X25
412401-4,2X25
4.2x25
Acier inoxydable A4
4.2
25.0
8.200
2.45
2
Béné Inox 412401-4,2X32
412401-4,2X32
4.2x32
Acier inoxydable A4
4.2
32.0
8.200
2.45
2
Béné Inox 412401-4,2X38
412401-4,2X38
4.2x38
Acier inoxydable A4
4.2
38.0
8.200
2.45
2
Béné Inox 412401-4,8X16
412401-4,8X16
4.8x16
Acier inoxydable A4
4.8
16.0
9.500
2.80
2
Béné Inox 412401-4,8X19
412401-4,8X19
4.8x19
Acier inoxydable A4
4.8
19.0
9.500
2.80
2
Béné Inox 412401-4,8X25
412401-4,8X25
4.8x25
Acier inoxydable A4
4.8
25.0
9.500
2.80
2
Béné Inox 412401-4,8X32
412401-4,8X32
4.8x32
Acier inoxydable A4
4.8
32.0
9.500
2.80
2
Béné Inox 412401-4,8X38
412401-4,8X38
4.8x38
Acier inoxydable A4
4.8
38.0
9.500
2.80
2
Béné Inox 412401-4,8X50
412401-4,8X50
4.8x50
Acier inoxydable A4
4.8
50.0
9.500
2.80
2
Béné Inox 412401-5,5X16
412401-5,5X16
5.5x16
Acier inoxydable A4
5.5
16.0
10.800
3.20
3
Béné Inox 412401-5,5X19
412401-5,5X19
5.5x19
Acier inoxydable A4
5.5
19.0
10.800
3.20
3
Béné Inox 412401-5,5X25
412401-5,5X25
5.5x25
Acier inoxydable A4
5.5
25.0
10.800
3.20
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성