카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 411304 - Hexagon head wood screw - Stainless steel A4 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A4
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_11/a4/411304.prj},{NB=bene_inox_411304-8X140},{REF=411304-8X140},{MAT=Acier inoxydable A4},{D=8},{L=140},{S=13},{DS=8.000},{K=5.88},{E=14.200},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Béné Inox 411304-5X25
411304-5X25
Acier inoxydable A4
5x25
5
25
8
3.88
Béné Inox 411304-5X30
411304-5X30
Acier inoxydable A4
5x30
5
30
8
3.88
Béné Inox 411304-5X35
411304-5X35
Acier inoxydable A4
5x35
5
35
8
3.88
Béné Inox 411304-5X40
411304-5X40
Acier inoxydable A4
5x40
5
40
8
3.88
Béné Inox 411304-5X50
411304-5X50
Acier inoxydable A4
5x50
5
50
8
3.88
Béné Inox 411304-5X60
411304-5X60
Acier inoxydable A4
5x60
5
60
8
3.88
Béné Inox 411304-5X70
411304-5X70
Acier inoxydable A4
5x70
5
70
8
3.88
Béné Inox 411304-6X25
411304-6X25
Acier inoxydable A4
6x25
6
25
10
4.38
Béné Inox 411304-6X30
411304-6X30
Acier inoxydable A4
6x30
6
30
10
4.38
Béné Inox 411304-6X35
411304-6X35
Acier inoxydable A4
6x35
6
35
10
4.38
Béné Inox 411304-6X40
411304-6X40
Acier inoxydable A4
6x40
6
40
10
4.38
Béné Inox 411304-6X45
411304-6X45
Acier inoxydable A4
6x45
6
45
10
4.38
Béné Inox 411304-6X50
411304-6X50
Acier inoxydable A4
6x50
6
50
10
4.38
Béné Inox 411304-6X60
411304-6X60
Acier inoxydable A4
6x60
6
60
10
4.38
Béné Inox 411304-6X65
411304-6X65
Acier inoxydable A4
6x65
6
65
10
4.38
Béné Inox 411304-6X70
411304-6X70
Acier inoxydable A4
6x70
6
70
10
4.38
Béné Inox 411304-6X80
411304-6X80
Acier inoxydable A4
6x80
6
80
10
4.38
Béné Inox 411304-6X90
411304-6X90
Acier inoxydable A4
6x90
6
90
10
4.38
Béné Inox 411304-6X100
411304-6X100
Acier inoxydable A4
6x100
6
100
10
4.38
Béné Inox 411304-6X110
411304-6X110
Acier inoxydable A4
6x110
6
110
10
4.38
Béné Inox 411304-6X120
411304-6X120
Acier inoxydable A4
6x120
6
120
10
4.38
Béné Inox 411304-6X130
411304-6X130
Acier inoxydable A4
6x130
6
130
10
4.38
Béné Inox 411304-8X30
411304-8X30
Acier inoxydable A4
8x30
8
30
13
5.88
Béné Inox 411304-8X35
411304-8X35
Acier inoxydable A4
8x35
8
35
13
5.88
Béné Inox 411304-8X40
411304-8X40
Acier inoxydable A4
8x40
8
40
13
5.88
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 211304 - Hexagon head wood screw - Stainless steel A2 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 411305 - Cross recessed countersunk head chipboard screw - Stainless...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
BN 969 - Hex head wood screws (DIN 571), hot dip galvanized
Bossard Catalog
31.10.2023
Modèle 416511 - Rondelle plate large découpée - DIN 9021 - ISO 7093
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Model 45522 - RAWLEX® R-XPT ANCHORING STUD - STAINLESS STEEL A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 12-011 - Manivelle droite fonte - Poignée fixe - Moyeu 4 pans
EMILE MAURIN - Eléments Standard Mécaniques
24.05.2024
Modèle 216502 - Machined medium washer type "M" - Stainless steel A1 - NFE ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 221762 - Bague d'arrêt pour arbre - type E - DIN 6799
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 210102 - Hexagon head bolt - Stainless steel A2 - DIN 931 - ISO 4014
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
EH 23060. - Shaft / Plain Washers, DIN 6340 heat-treated
Halder
22.12.2022
BN 31118 - Hex head tapping screws with cone end type C (DIN 7976 C; ~ISO 1...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성