카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 610201 - Hexagon socket head cap screw - Stainless steel A4L-100 - ISO 4762
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4L-100
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a4l_100/610201.prj},{NB=bene_inox_610201-10X30},{REF=610201-10X30},{DXL=M10 x 30},{MAT=Inox A4L-100},{D=10},{L=30},{S=8},{DK=16},{K=10},{IDNR=},{LG=4.500},{LF=1.020},{D3=8.160},{P=1.500},{DA=11.200},{DS=10.000},{E=9.150},{HM=30.000},{R=0.400},{T=5.000},{V=1.000},{DW=15.330},{W=4.000},{FORM=0.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
DK
[mm]
K
[mm]
B
[mm]
Béné Inox 610201-6X20
610201-6X20
M6 x 20
Inox A4L-100
6
20
5
10
6
L
Béné Inox 610201-6X30
610201-6X30
M6 x 30
Inox A4L-100
6
30
5
10
6
24
Béné Inox 610201-6X40
610201-6X40
M6 x 40
Inox A4L-100
6
40
5
10
6
24
Béné Inox 610201-6X50
610201-6X50
M6 x 50
Inox A4L-100
6
50
5
10
6
24
Béné Inox 610201-6X60
610201-6X60
M6 x 60
Inox A4L-100
6
60
5
10
6
24
Béné Inox 610201-6X70
610201-6X70
M6 x 70
Inox A4L-100
6
70
5
10
6
24
Béné Inox 610201-6X80
610201-6X80
M6 x 80
Inox A4L-100
6
80
5
10
6
24
Béné Inox 610201-8X20
610201-8X20
M8 x 20
Inox A4L-100
8
20
6
13
8
L
Béné Inox 610201-8X30
610201-8X30
M8 x 30
Inox A4L-100
8
30
6
13
8
28
Béné Inox 610201-8X40
610201-8X40
M8 x 40
Inox A4L-100
8
40
6
13
8
28
Béné Inox 610201-8X50
610201-8X50
M8 x 50
Inox A4L-100
8
50
6
13
8
28
Béné Inox 610201-8X60
610201-8X60
M8 x 60
Inox A4L-100
8
60
6
13
8
28
Béné Inox 610201-8X70
610201-8X70
M8 x 70
Inox A4L-100
8
70
6
13
8
28
Béné Inox 610201-8X80
610201-8X80
M8 x 80
Inox A4L-100
8
80
6
13
8
28
Béné Inox 610201-8X90
610201-8X90
M8 x 90
Inox A4L-100
8
90
6
13
8
28
Béné Inox 610201-10X20
610201-10X20
M10 x 20
Inox A4L-100
10
20
8
16
10
L
Béné Inox 610201-10X30
610201-10X30
M10 x 30
Inox A4L-100
10
30
8
16
10
32
Béné Inox 610201-10X40
610201-10X40
M10 x 40
Inox A4L-100
10
40
8
16
10
32
Béné Inox 610201-10X50
610201-10X50
M10 x 50
Inox A4L-100
10
50
8
16
10
32
Béné Inox 610201-10X60
610201-10X60
M10 x 60
Inox A4L-100
10
60
8
16
10
32
Béné Inox 610201-10X70
610201-10X70
M10 x 70
Inox A4L-100
10
70
8
16
10
32
Béné Inox 610201-10X80
610201-10X80
M10 x 80
Inox A4L-100
10
80
8
16
10
32
Béné Inox 610201-10X90
610201-10X90
M10 x 90
Inox A4L-100
10
90
8
16
10
32
Béné Inox 610201-10X100
610201-10X100
M10 x 100
Inox A4L-100
10
100
8
16
10
32
Béné Inox 610201-12X20
610201-12X20
M12 x 20
Inox A4L-100
12
20
10
18
12
L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410201 - Hexagon socket head cap screw - Stainless steel A4 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 510201 - Vis à tête cylindrique six pans creux CHC - Inox A4-80 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 64502 - Machined plain washer normal type - NFE 25514 - Stainless...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 23206 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 510101 - Hexagon head screw - Stainless A4-80 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
Modèle 210201EF - Hexagon socket head cap screw with full thread - Stainles...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
CHC-SS - Socket-head screw - DIN 912 - Stainless steel A2
HPC
03.08.2023
Modèle 223228 - Hexagon socket head cap screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Model 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 class...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성