카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210206 - Hexagon socket set screw with dog point - Stainless steel A2 - DIN 915 - ISO 4029
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a2/210206.prj},{NB=bene_inox_210206-6X12},{REF=210206-6X12},{DXL=6x12},{MAT=Acier inoxydable A2},{IDNR=},{D=6},{L=12},{D3=4.773},{P=1.000},{DP=4.000},{S=3.0},{T=3.500},{Z=3.250},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Béné Inox 210206-3X3
210206-3X3
3x3
Acier inoxydable A2
3
3
1.5
Béné Inox 210206-3X4
210206-3X4
3x4
Acier inoxydable A2
3
4
1.5
Béné Inox 210206-3X5
210206-3X5
3x5
Acier inoxydable A2
3
5
1.5
Béné Inox 210206-3X6
210206-3X6
3x6
Acier inoxydable A2
3
6
1.5
Béné Inox 210206-3X8
210206-3X8
3x8
Acier inoxydable A2
3
8
1.5
Béné Inox 210206-3X10
210206-3X10
3x10
Acier inoxydable A2
3
10
1.5
Béné Inox 210206-3X12
210206-3X12
3x12
Acier inoxydable A2
3
12
1.5
Béné Inox 210206-3X16
210206-3X16
3x16
Acier inoxydable A2
3
16
1.5
Béné Inox 210206-4X4
210206-4X4
4x4
Acier inoxydable A2
4
4
2.0
Béné Inox 210206-4X5
210206-4X5
4x5
Acier inoxydable A2
4
5
2.0
Béné Inox 210206-4X6
210206-4X6
4x6
Acier inoxydable A2
4
6
2.0
Béné Inox 210206-4X8
210206-4X8
4x8
Acier inoxydable A2
4
8
2.0
Béné Inox 210206-4X10
210206-4X10
4x10
Acier inoxydable A2
4
10
2.0
Béné Inox 210206-4X12
210206-4X12
4x12
Acier inoxydable A2
4
12
2.0
Béné Inox 210206-4X16
210206-4X16
4x16
Acier inoxydable A2
4
16
2.0
Béné Inox 210206-4X20
210206-4X20
4x20
Acier inoxydable A2
4
20
2.0
Béné Inox 210206-5X5
210206-5X5
5x5
Acier inoxydable A2
5
5
2.5
Béné Inox 210206-5X6
210206-5X6
5x6
Acier inoxydable A2
5
6
2.5
Béné Inox 210206-5X8
210206-5X8
5x8
Acier inoxydable A2
5
8
2.5
Béné Inox 210206-5X10
210206-5X10
5x10
Acier inoxydable A2
5
10
2.5
Béné Inox 210206-5X12
210206-5X12
5x12
Acier inoxydable A2
5
12
2.5
Béné Inox 210206-5X16
210206-5X16
5x16
Acier inoxydable A2
5
16
2.5
Béné Inox 210206-5X20
210206-5X20
5x20
Acier inoxydable A2
5
20
2.5
Béné Inox 210206-5X25
210206-5X25
5x25
Acier inoxydable A2
5
25
2.5
Béné Inox 210206-5X30
210206-5X30
5x30
Acier inoxydable A2
5
30
2.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성