SS-74800-145
Bel Fuse
Stewart Connector
SS-74800-145
Powered by
CAD모델 선택
{belfuse/stewart_connector/ss_74800_145/ss_74800_145.prj},{NB=SS-74800-145},{PN=SS-74800-145},{DESC=Mid-Plane Mount Jack, 1X1, Green LEDs, 1G, 0.125\" tail length},{PERFORMANCE=1G},{ORIENTATION=Horizontal},{PORTS=1X1},{SHIELDING=Yes},{POSITIONS=8},{CONTACTS=8},{LED=N/A},{CP=50 micro-inches},{TL=0.125},{DEFAULTSORTATTR=13}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
SHIELDING
Shielding
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
CONTACTS
Contacts
ⁿ/ₐ
LED
ⁿ/ₐ
CP
Contact Plating
ⁿ/ₐ
TL
Tail Length
[인치]
SS-74800-145
SS-74800-145
Mid-Plane Mount Jack, 1X1...
1G
Horizontal
1X1
Yes
8
8
N/A
50 micro-inches
0.125
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
11.03.2022
GPPB Series - GPPB Series - Magnum RF™ Ganged, Multi-Position SMPM Block
Samtec
23.05.2023
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
19.08.2021
IPD1 Series - IPD1 Series - (2,54 mm) .100" Discrete Wire Cable Component
Samtec
23.02.2024
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
TLW Series - TLW Series - (2,54 mm) .100" Low Profile .025" Square Post Hea...
Samtec
14.01.2022
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
MW Series - 1,00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount
Samtec
26.10.2021
HQCD Series - HQCD Series - (0,50 mm) .0197" Q Strip® High Speed Coax Cable...
Samtec
15.04.2021
SSQ Series - SSQ Series - (2,54 mm) .100" Through-Hole .025" Square Post So...
Samtec
14.09.2020
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
Samtec
20.09.2023
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
Samtec
02.11.2021
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성