SS-7066-NF
Bel Fuse
Stewart Connector
SS-7066-NF
Powered by
CAD모델 선택
{belfuse/stewart_connector/ss_7066_nf/ss_7066_nf.prj},{NB=SS-7066-NF},{SHA256=t6BUcgjw3ZCblsvQmXNdvGrCs9vcNtqwg9npuaMjHu0=},{INAME=00050__ss2d70662dnf},{PN=SS-7066-NF},{DESC=Modular Jack, Standard, Micro, Horizontal (90), 6P 6C, Unshielded},{PT=Single Port Jack},{PERMORMANCE=Standard},{ORIENTATION=Horizontal},{PORTS=1},{PORTOPENING=Tab Down},{LED=N/A},{CONTACTS=6},{POSITIONS=6},{PROFILE=Micro},{KEYING=N/A},{SST=N/A},{SHIELD=No},{ST=N/A},{FLANGE=No}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERMORMANCE
Performance
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
PORTOPENING
Port Opening
ⁿ/ₐ
LED
ⁿ/ₐ
CONTACTS
Contacts
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
SST
Side Solder Tails
ⁿ/ₐ
SHIELD
Shield
ⁿ/ₐ
ST
Shield Type
ⁿ/ₐ
FLANGE
Flange
ⁿ/ₐ
SS-7066-NF
SS-7066-NF
Modular Jack, Standard, M...
Single Port Jack
Standard
Horizontal
1
Tab Down
N/A
6
6
Micro
N/A
N/A
No
N/A
No
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
LSHM - LSHM Series - (0,50 mm) .0197" High Speed Hermaphroditic Strip
Samtec
09.03.2023
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
ERF8 Series - ERF8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed S...
Samtec
02.02.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성